ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM5100KCM-GFS / GFS5G15 / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - 6.7 ~ 200 | - Equipped | $833.00 |
| BLHM5100KCM-GFS / GFS5G20 / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - 5 ~ 150 | - Equipped | $833.00 |
| BLHM5100KCM-GFS / GFS5G30 / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - 3.3 ~ 100 | - Equipped | $845.00 |
| BLHM5100KCM-GFS / GFS5G50 / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - 2 ~ 60 | - Equipped | $845.00 |
| BLHM5100KCM-GFS / GFS5G100 / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - 1 ~ 30 | - Equipped | $845.00 |
| BLHM5100KCM-GFS / GFS5G200 / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - 0.5 ~ 15 | - Equipped | $856.00 |
| BLHM5100KCM-GFS / GFS5G5FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - 20 ~ 600 | - Equipped | $972.00 |
| BLHM5100KCM-GFS / GFS5G10FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - 10 ~ 300 | - Equipped | $972.00 |
| BLHM5100KCM-GFS / GFS5G15FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - 6.7 ~ 200 | - Equipped | $972.00 |
| BLHM5100KCM-GFS / GFS5G20FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - 5 ~ 150 | - Equipped | $972.00 |
| BLHM5100KCM-GFS / GFS5G30FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - 3.3 ~ 100 | - Equipped | $983.00 |
| BLHM5100KCM-GFS / GFS5G50FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - 2 ~ 60 | - Equipped | $983.00 |
| BLHM5100KCM-GFS / GFS5G100FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - 1 ~ 30 | - Equipped | $983.00 |
| BLHM5100KCM-GFS / GFS5G200FR / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in | - 0.5 ~ 15 | - Equipped | $997.00 |
| BLHM230KCM-A / BLH2D30-K | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.02 lb-in | - 100 ~ 3000 | - Equipped | $536.00 |
| BLHM230KCM-A / BLH2D30-KD | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.02 lb-in | - 80 ~ 3000 | - Equipped | $571.00 |
| BLHM230KCM-A / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.02 lb-in | - 80 ~ 3000 | - Equipped | $578.00 |
| BLHM450KCM-A / BLH2D50-K | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Analog | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in | - 100 ~ 3000 | - Equipped | $565.00 |
| BLHM450KCM-A / BLH2D50-KD | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in | - 80 ~ 3000 | - Equipped | $599.00 |
| BLHM450KCM-A / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in | - 80 ~ 3000 | - Equipped | $605.00 |
| BLHM5100KCM-A / BLHD100K | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - Analog | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - 100 ~ 3000 | - Equipped | $646.00 |
| BLM015HK-5CS / BLH2D15H-K | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 5 :1 | - 8 mm | - 1.94 lb-in | - 20 ~ 600 | - Not Equipped | $405.00 |
| BLM015HK-10CS / BLH2D15H-K | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 10 :1 | - 8 mm | - 3.8 lb-in | - 10 ~ 300 | - Not Equipped | $405.00 |
| BLM015HK-15CS / BLH2D15H-K | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 15 :1 | - 8 mm | - 5.7 lb-in | - 6.7 ~ 200 | - Not Equipped | $405.00 |
| BLM015HK-20CS / BLH2D15H-K | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 20 :1 | - 8 mm | - 7.6 lb-in | - 5 ~ 150 | - Not Equipped | $405.00 |