Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH5100KC-_-img.jpg

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

Unit of Measure
« 11 12 13 14 15 »  

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

BLM015HK-5 / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in - 20 ~ 600 - Not Equipped $390.00
BLM015HK-10 / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in - 10 ~ 300 - Not Equipped $390.00
BLM015HK-15 / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in - 6.7 ~ 200 - Not Equipped $390.00
BLM015HK-20 / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.3 lb-in - 5 ~ 150 - Not Equipped $390.00
BLM015HK-30 / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 30 :1 - 6 mm - 10.6 lb-in - 3.3 ~ 100 - Not Equipped $398.00
BLM015HK-50 / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 50 :1 - 6 mm - 16.8 lb-in - 2 ~ 60 - Not Equipped $398.00
BLM015HK-100 / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 100 :1 - 6 mm - 17.70 lb-in - 1 ~ 30 - Not Equipped $398.00
BLM015HK-A / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in - 80 ~ 3000 - Not Equipped $280.00
BLM015HK-AC / BLH2D15H-K - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Analog - Round Shaft with Flat (No Gearhead) - - 6 mm - 0.425 lb-in - 80 ~ 3000 - Not Equipped $287.00
BLM015HK-5CS / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 5 :1 - 8 mm - 1.94 lb-in - 16 ~ 600 - Not Equipped $437.00
BLM015HK-10CS / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 10 :1 - 8 mm - 3.8 lb-in - 8 ~ 300 - Not Equipped $437.00
BLM015HK-15CS / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 15 :1 - 8 mm - 5.7 lb-in - 5.3 ~ 200 - Not Equipped $437.00
BLM015HK-20CS / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 20 :1 - 8 mm - 7.6 lb-in - 4 ~ 150 - Not Equipped $437.00
BLM015HK-5 / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 5 :1 - 6 mm - 1.94 lb-in - 20 ~ 600 - Not Equipped $422.00
BLM015HK-10 / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.8 lb-in - 10 ~ 300 - Not Equipped $422.00
BLM015HK-15 / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 15 :1 - 6 mm - 5.7 lb-in - 6.7 ~ 200 - Not Equipped $422.00
BLM015HK-20 / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.3 lb-in - 5 ~ 150 - Not Equipped $422.00
BLM015HK-30 / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 30 :1 - 6 mm - 10.6 lb-in - 3.3 ~ 100 - Not Equipped $430.00
BLM015HK-50 / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 50 :1 - 6 mm - 16.8 lb-in - 2 ~ 60 - Not Equipped $430.00
BLM015HK-100 / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 100 :1 - 6 mm - 17.70 lb-in - 1 ~ 30 - Not Equipped $430.00
BLM015HK-A / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Round Shaft (No Gearhead) - - 6 mm - 0.425 lb-in - 80 ~ 3000 - Not Equipped $312.00
BLM015HK-AC / BLH2D15H-KD - 1.65 in. - 15 W (1/50 HP) - 24 VDC - Digital - Round Shaft with Flat (No Gearhead) - - 6 mm - 0.425 lb-in - 80 ~ 3000 - Not Equipped $319.00
BLM015HK-5CS / BLH2D15H-KR - 1.65 in. - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 5 :1 - 8 mm - 1.94 lb-in - 20 ~ 600 - Not Equipped $451.00
BLM015HK-10CS / BLH2D15H-KR - 1.65 in. - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 10 :1 - 8 mm - 3.8 lb-in - 10 ~ 300 - Not Equipped $451.00
BLM015HK-15CS / BLH2D15H-KR - 1.65 in. - 15 W (1/50 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 15 :1 - 8 mm - 5.7 lb-in - 6.7 ~ 200 - Not Equipped $451.00
Unit of Measure
« 11 12 13 14 15 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.