ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLM015HK-20CS / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 20 :1 | - 8 mm | - 7.6 lb-in | - 5 ~ 150 | - Not Equipped | $451.00 |
| BLM015HK-5 / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 1.94 lb-in | - 20 ~ 600 | - Not Equipped | $436.00 |
| BLM015HK-10 / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - 3.8 lb-in | - 10 ~ 300 | - Not Equipped | $436.00 |
| BLM015HK-15 / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - 5.7 lb-in | - 6.7 ~ 200 | - Not Equipped | $436.00 |
| BLM015HK-20 / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - 7.3 lb-in | - 5 ~ 150 | - Not Equipped | $436.00 |
| BLM015HK-30 / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 10.6 lb-in | - 3.3 ~ 100 | - Not Equipped | $444.00 |
| BLM015HK-50 / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - 16.8 lb-in | - 2 ~ 60 | - Not Equipped | $444.00 |
| BLM015HK-100 / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - 17.70 lb-in | - 1 ~ 30 | - Not Equipped | $444.00 |
| BLM015HK-A / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.425 lb-in | - 80 ~ 3000 | - Not Equipped | $326.00 |
| BLM015HK-AC / BLH2D15H-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft with Flat (No Gearhead) | - | - 6 mm | - 0.425 lb-in | - 80 ~ 3000 | - Not Equipped | $333.00 |
| BLM030DHK-5CS / BLH2D30DH-K | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - 3.8 lb-in | - 16 ~ 600 | - Not Equipped | $418.00 |
| BLM030DHK-10CS / BLH2D30DH-K | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - 7.6 lb-in | - 8 ~ 300 | - Not Equipped | $418.00 |
| BLM030DHK-15CS / BLH2D30DH-K | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 15 :1 | - 10 mm | - 11.5 lb-in | - 5.3 ~ 200 | - Not Equipped | $418.00 |
| BLM030DHK-20CS / BLH2D30DH-K | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Spur Gear (Centered Shaft) | - 20 :1 | - 10 mm | - 15 lb-in | - 4 ~ 150 | - Not Equipped | $418.00 |
| BLM030DHK-A / BLH2D30DH-K | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.85 lb-in | - 80 ~ 3000 | - Not Equipped | $293.00 |
| BLM030DHK-AC / BLH2D30DH-K | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Analog | - Round Shaft with Flat (No Gearhead) | - | - 6 mm | - 0.85 lb-in | - 80 ~ 3000 | - Not Equipped | $301.00 |
| BLM030DHK-5CS / BLH2D30DH-KD | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - 3.8 lb-in | - 16 ~ 600 | - Not Equipped | $450.00 |
| BLM030DHK-10CS / BLH2D30DH-KD | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - 7.6 lb-in | - 8 ~ 300 | - Not Equipped | $450.00 |
| BLM030DHK-15CS / BLH2D30DH-KD | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 15 :1 | - 10 mm | - 11.5 lb-in | - 5.3 ~ 200 | - Not Equipped | $450.00 |
| BLM030DHK-20CS / BLH2D30DH-KD | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Spur Gear (Centered Shaft) | - 20 :1 | - 10 mm | - 15 lb-in | - 4 ~ 150 | - Not Equipped | $450.00 |
| BLM030DHK-A / BLH2D30DH-KD | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.85 lb-in | - 80 ~ 3000 | - Not Equipped | $325.00 |
| BLM030DHK-AC / BLH2D30DH-KD | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - Digital | - Round Shaft with Flat (No Gearhead) | - | - 6 mm | - 0.85 lb-in | - 80 ~ 3000 | - Not Equipped | $333.00 |
| BLM030DHK-5CS / BLH2D30DH-KR | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 5 :1 | - 10 mm | - 3.8 lb-in | - 16 ~ 600 | - Not Equipped | $464.00 |
| BLM030DHK-10CS / BLH2D30DH-KR | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 10 :1 | - 10 mm | - 7.6 lb-in | - 8 ~ 300 | - Not Equipped | $464.00 |
| BLM030DHK-15CS / BLH2D30DH-KR | - 1.65 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Spur Gear (Centered Shaft) | - 15 :1 | - 10 mm | - 11.5 lb-in | - 5.3 ~ 200 | - Not Equipped | $464.00 |