Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH5100KC-_-img.jpg

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

Unit of Measure
« 16 17 18 19 20 »  

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

BLM030DHK-20CS / BLH2D30DH-KR - 1.65 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - 15 lb-in - 4 ~ 150 - Not Equipped $464.00
BLM030DHK-A / BLH2D30DH-KR - 1.65 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Round Shaft (No Gearhead) - - 6 mm - 0.85 lb-in - 80 ~ 3000 - Not Equipped $339.00
BLM030DHK-AC / BLH2D30DH-KR - 1.65 in. - 30 W (1/25 HP) - 24 VDC - RS-485 Communications Type - Round Shaft with Flat (No Gearhead) - - 6 mm - 0.85 lb-in - 80 ~ 3000 - Not Equipped $347.00
BLM230HK-5CS / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 4.6 lb-in - 16 ~ 600 - Not Equipped $453.00
BLM230HK-10CS / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 8.8 lb-in - 8 ~ 300 - Not Equipped $453.00
BLM230HK-15CS / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - 14.1 lb-in - 5.3 ~ 200 - Not Equipped $453.00
BLM230HK-20CS / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - 18.5 lb-in - 4 ~ 150 - Not Equipped $453.00
BLM230HK-GFS / GFS2G5FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 4 lb-in - 16 ~ 600 - Not Equipped $516.00
BLM230HK-GFS / GFS2G10FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.6 lb-in - 8 ~ 300 - Not Equipped $516.00
BLM230HK-GFS / GFS2G15FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 13.2 lb-in - 5.3 ~ 200 - Not Equipped $516.00
BLM230HK-GFS / GFS2G20FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 17.70 lb-in - 4 ~ 150 - Not Equipped $516.00
BLM230HK-GFS / GFS2G30FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 25 lb-in - 2.7 ~ 100 - Not Equipped $531.00
BLM230HK-GFS / GFS2G50FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 43 lb-in - 1.6 ~ 60 - Not Equipped $531.00
BLM230HK-GFS / GFS2G100FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 86 lb-in - 0.8 ~ 30 - Not Equipped $531.00
BLM230HK-GFS / GFS2G200FR / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 200 :1 - 12 mm - 150 lb-in - 0.4 ~ 15 - Not Equipped $544.00
BLM230HK-GFS / GFS2G5 / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 10 mm - 4.6 lb-in - 16 ~ 600 - Not Equipped $432.00
BLM230HK-GFS / GFS2G10 / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 10 mm - 8.8 lb-in - 8 ~ 300 - Not Equipped $432.00
BLM230HK-GFS / GFS2G15 / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 15 :1 - 10 mm - 14.1 lb-in - 5.3 ~ 200 - Not Equipped $432.00
BLM230HK-GFS / GFS2G20 / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 20 :1 - 10 mm - 18.5 lb-in - 4 ~ 150 - Not Equipped $432.00
BLM230HK-GFS / GFS2G30 / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 30 :1 - 10 mm - 26 lb-in - 2.7 ~ 100 - Not Equipped $442.00
BLM230HK-GFS / GFS2G50 / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 50 :1 - 10 mm - 43 lb-in - 1.6 ~ 60 - Not Equipped $442.00
BLM230HK-GFS / GFS2G100 / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - 0.8 ~ 30 - Not Equipped $442.00
BLM230HK-A / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 6 mm - 1.02 lb-in - 80 ~ 3000 - Not Equipped $293.00
BLM230HK-AC / BLH2D30H-K - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Analog - Round Shaft with Flat (No Gearhead) - - 6 mm - 1.02 lb-in - 80 ~ 3000 - Not Equipped $301.00
BLM230HK-5CS / BLH2D30H-KD - 2.36 in. - 30 W (1/25 HP) - 24 VDC - Digital - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 4.6 lb-in - 16 ~ 600 - Not Equipped $485.00
Unit of Measure
« 16 17 18 19 20 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.