Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH5100KC-_-img.jpg

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

Unit of Measure
« 21 

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

BLM450HK-GFS / GFS4G200FR / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 280 lb-in - 0.4 ~ 15 - Not Equipped $677.00
BLM450HK-GFS / GFS4G5 / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 5 :1 - 15 mm - 7.6 lb-in - 16 ~ 600 - Not Equipped $522.00
BLM450HK-GFS / GFS4G10 / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 10 :1 - 15 mm - 15 lb-in - 8 ~ 300 - Not Equipped $522.00
BLM450HK-GFS / GFS4G15 / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 15 :1 - 15 mm - 23 lb-in - 5.3 ~ 200 - Not Equipped $522.00
BLM450HK-GFS / GFS4G20 / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 20 :1 - 15 mm - 30 lb-in - 4 ~ 150 - Not Equipped $522.00
BLM450HK-GFS / GFS4G30 / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 30 :1 - 15 mm - 43 lb-in - 2.7 ~ 100 - Not Equipped $531.00
BLM450HK-GFS / GFS4G50 / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 50 :1 - 15 mm - 72 lb-in - 1.6 ~ 60 - Not Equipped $531.00
BLM450HK-GFS / GFS4G100 / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Parallel Shaft Gearhead - 100 :1 - 15 mm - 141 lb-in - 0.8 ~ 30 - Not Equipped $531.00
BLM450HK-A / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Round Shaft (No Gearhead) - - 10 mm - 1.69 lb-in - 80 ~ 3000 - Not Equipped $367.00
BLM450HK-AC / BLH2D50H-KR - 3.15 in. - 50 W (1/15 HP) - 24 VDC - RS-485 Communications Type - Round Shaft with Flat (No Gearhead) - - 10 mm - 1.69 lb-in - 80 ~ 3000 - Not Equipped $375.00
Unit of Measure
« 21 
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.