Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH5100KC-_-img.jpg

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

BLHM450KC-GFS / GFS4G200 / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Parallel Shaft Gearhead - 200 :1 - 15 mm - 141 lb-in - 0.4 ~ 15 - Not Equipped $575.00
BLHM450KC-GFS / GFS4G5FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 7.1 lb-in - 16 ~ 600 - Not Equipped $683.00
BLHM450KC-GFS / GFS4G10FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 14.1 lb-in - 8 ~ 300 - Not Equipped $683.00
BLHM450KC-GFS / GFS4G15FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 21 lb-in - 5.3 ~ 200 - Not Equipped $683.00
BLHM450KC-GFS / GFS4G20FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 28 lb-in - 4 ~ 150 - Not Equipped $683.00
BLHM450KC-GFS / GFS4G30FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 43 lb-in - 2.7 ~ 100 - Not Equipped $698.00
BLHM450KC-GFS / GFS4G50FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 71 lb-in - 1.6 ~ 60 - Not Equipped $698.00
BLHM450KC-GFS / GFS4G100FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 143 lb-in - 0.8 ~ 30 - Not Equipped $698.00
BLHM450KC-GFS / GFS4G200FR / BLH2D50-KD - 3.15 in. - 50 W (1/15 HP) - 24 VDC - Digital - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 280 lb-in - 0.4 ~ 15 - Not Equipped $710.00
BLHM5100KC-A / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Round Shaft (No Gearhead) - - 12 mm - 3.5 lb-in - 100 ~ 3000 - Not Equipped $448.00
BLHM5100KC-GFS / GFS5G5 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 5 :1 - 18 mm - 15.9 lb-in - 20 ~ 600 - Not Equipped $635.00
BLHM5100KC-GFS / GFS5G10 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 10 :1 - 18 mm - 31 lb-in - 10 ~ 300 - Not Equipped $635.00
BLHM5100KC-GFS / GFS5G15 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 15 :1 - 18 mm - 47 lb-in - 6.7 ~ 200 - Not Equipped $635.00
BLHM5100KC-GFS / GFS5G20 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 20 :1 - 18 mm - 63 lb-in - 5 ~ 150 - Not Equipped $635.00
BLHM5100KC-GFS / GFS5G30 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 30 :1 - 18 mm - 91 lb-in - 3.3 ~ 100 - Not Equipped $647.00
BLHM5100KC-GFS / GFS5G50 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 50 :1 - 18 mm - 152 lb-in - 2 ~ 60 - Not Equipped $647.00
BLHM5100KC-GFS / GFS5G100 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 100 :1 - 18 mm - 260 lb-in - 1 ~ 30 - Not Equipped $647.00
BLHM5100KC-GFS / GFS5G200 / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Parallel Shaft Gearhead - 200 :1 - 18 mm - 260 lb-in - 0.5 ~ 15 - Not Equipped $658.00
BLHM5100KC-GFS / GFS5G5FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 5 :1 - 20 mm - 15 lb-in - 20 ~ 600 - Not Equipped $774.00
BLHM5100KC-GFS / GFS5G10FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 30 lb-in - 10 ~ 300 - Not Equipped $774.00
BLHM5100KC-GFS / GFS5G15FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 45 lb-in - 6.7 ~ 200 - Not Equipped $774.00
BLHM5100KC-GFS / GFS5G20FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 60 lb-in - 5 ~ 150 - Not Equipped $774.00
BLHM5100KC-GFS / GFS5G30FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 90 lb-in - 3.3 ~ 100 - Not Equipped $785.00
BLHM5100KC-GFS / GFS5G50FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 150 lb-in - 2 ~ 60 - Not Equipped $785.00
BLHM5100KC-GFS / GFS5G100FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 300 lb-in - 1 ~ 30 - Not Equipped $785.00
Unit of Measure
1 2 3 4 5 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.