Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

BLH5100KC-_-img.jpg

The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.

Unit of Measure
1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Power Supply

Driver Type

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Variable Speed Range (r/min)

Electromagnetic Brake

Web Price

BLHM5100KC-GFS / GFS5G200FR / BLHD100K - 3.54 in. - 100 W (1/8 HP) - 24 VDC - Analog - Hollow Shaft Flat Gearhead - 200 :1 - 20 mm - 600 lb-in - 0.5 ~ 15 - Not Equipped $799.00
BLH015K-A - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Round Shaft (No Gearhead) - - 6 mm - 0.44 lb-in - 100 ~ 3000 - Not Equipped Request Quote
BLH015K-5 - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Parallel Shaft Gearhead - 5 :1 - 6 mm - 2 lb-in - 20 ~ 600 - Not Equipped Request Quote
BLH015K-10 - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Parallel Shaft Gearhead - 10 :1 - 6 mm - 3.90 lb-in - 10 ~ 300 - Not Equipped Request Quote
BLH015K-15 - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Parallel Shaft Gearhead - 15 :1 - 6 mm - 6.0 lb-in - 6.7 ~ 200 - Not Equipped Request Quote
BLH015K-20 - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Parallel Shaft Gearhead - 20 :1 - 6 mm - 7.6 lb-in - 5 ~ 150 - Not Equipped Request Quote
BLH015K-30 - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Parallel Shaft Gearhead - 30 :1 - 6 mm - 11.5 lb-in - 3.3 ~ 100 - Not Equipped Request Quote
BLH015K-50 - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Parallel Shaft Gearhead - 50 :1 - 6 mm - 17.70 lb-in - 2 ~ 60 - Not Equipped Request Quote
BLH015K-100 - 1.65 in. - 15 W (1/50 HP) - 24 VDC - - Parallel Shaft Gearhead - 100 :1 - 6 mm - 17.70 lb-in - 1 ~ 30 - Not Equipped Request Quote
BLH230KC-A - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Round Shaft (No Gearhead) - - 8 mm - 1.06 lb-in - 100 ~ 3000 - Not Equipped Request Quote
BLH230KC-5 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 5 :1 - 10 mm - 4.7 lb-in - 20 ~ 600 - Not Equipped Request Quote
BLH230KC-10 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 10 :1 - 10 mm - 9.7 lb-in - 10 ~ 300 - Not Equipped Request Quote
BLH230KC-15 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 15 :1 - 10 mm - 14.1 lb-in - 6.7 ~ 200 - Not Equipped Request Quote
BLH230KC-20 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 20 :1 - 10 mm - 19.4 lb-in - 5 ~ 150 - Not Equipped Request Quote
BLH230KC-30 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 30 :1 - 10 mm - 27 lb-in - 3.3 ~ 100 - Not Equipped Request Quote
BLH230KC-50 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 50 :1 - 10 mm - 46 lb-in - 2 ~ 60 - Not Equipped Request Quote
BLH230KC-100 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 100 :1 - 10 mm - 53 lb-in - 1 ~ 30 - Not Equipped Request Quote
BLH230KC-200 - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Parallel Shaft Gearhead - 200 :1 - 10 mm - 53 lb-in - 0.5 ~ 15 - Not Equipped Request Quote
BLH230KC-5FR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 5 :1 - 12 mm - 4.20 lb-in - 20 ~ 600 - Not Equipped Request Quote
BLH230KC-10FR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 10 :1 - 12 mm - 8.8 lb-in - 10 ~ 300 - Not Equipped Request Quote
BLH230KC-15FR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 15 :1 - 12 mm - 13.2 lb-in - 6.7 ~ 200 - Not Equipped Request Quote
BLH230KC-20FR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 20 :1 - 12 mm - 17.70 lb-in - 5 ~ 150 - Not Equipped Request Quote
BLH230KC-30FR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 30 :1 - 12 mm - 27 lb-in - 3.3 ~ 100 - Not Equipped Request Quote
BLH230KC-50FR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 50 :1 - 12 mm - 45 lb-in - 2 ~ 60 - Not Equipped Request Quote
BLH230KC-100FR - 2.36 in. - 30 W (1/25 HP) - 24 VDC - - Hollow Shaft Flat Gearhead - 100 :1 - 12 mm - 90 lb-in - 1 ~ 30 - Not Equipped Request Quote
Unit of Measure
1 2 3 4 5 »  
©2017 - ORIENTAL MOTOR U.S.A. Corp. - All rights reserved.