ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLH230KC-200FR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - 0.5 ~ 15 | - Not Equipped | Request Quote |
| BLH450KC-A | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.75 lb-in | - 100 ~ 3000 | - Not Equipped | Request Quote |
| BLH450KC-5 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.9 lb-in | - 20 ~ 600 | - Not Equipped | Request Quote |
| BLH450KC-10 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15.9 lb-in | - 10 ~ 300 | - Not Equipped | Request Quote |
| BLH450KC-15 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - 6.7 ~ 200 | - Not Equipped | Request Quote |
| BLH450KC-20 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 31 lb-in | - 5 ~ 150 | - Not Equipped | Request Quote |
| BLH450KC-30 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 46 lb-in | - 3.3 ~ 100 | - Not Equipped | Request Quote |
| BLH450KC-50 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 76 lb-in | - 2 ~ 60 | - Not Equipped | Request Quote |
| BLH450KC-100 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - 1 ~ 30 | - Not Equipped | Request Quote |
| BLH450KC-200 | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - 0.5 ~ 15 | - Not Equipped | Request Quote |
| BLH450KC-5FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.5 lb-in | - 20 ~ 600 | - Not Equipped | Request Quote |
| BLH450KC-10FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - 10 ~ 300 | - Not Equipped | Request Quote |
| BLH450KC-15FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - 6.7 ~ 200 | - Not Equipped | Request Quote |
| BLH450KC-20FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - 5 ~ 150 | - Not Equipped | Request Quote |
| BLH450KC-30FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 45 lb-in | - 3.3 ~ 100 | - Not Equipped | Request Quote |
| BLH450KC-50FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 75 lb-in | - 2 ~ 60 | - Not Equipped | Request Quote |
| BLH450KC-100FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 100 :1 | - 15 mm | - 150 lb-in | - 1 ~ 30 | - Not Equipped | Request Quote |
| BLH450KC-200FR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 200 :1 | - 15 mm | - 300 lb-in | - 0.5 ~ 15 | - Not Equipped | Request Quote |
| BLH5100KC-A | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Round Shaft (No Gearhead) | - | - 12 mm | - 3.5 lb-in | - 100 ~ 3000 | - Not Equipped | Request Quote |
| BLH5100KC-5 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - 15.9 lb-in | - 20 ~ 600 | - Not Equipped | Request Quote |
| BLH5100KC-10 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 31 lb-in | - 10 ~ 300 | - Not Equipped | Request Quote |
| BLH5100KC-15 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 47 lb-in | - 6.7 ~ 200 | - Not Equipped | Request Quote |
| BLH5100KC-20 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 63 lb-in | - 5 ~ 150 | - Not Equipped | Request Quote |
| BLH5100KC-30 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 91 lb-in | - 3.3 ~ 100 | - Not Equipped | Request Quote |
| BLH5100KC-50 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 152 lb-in | - 2 ~ 60 | - Not Equipped | Request Quote |