ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLH5100KC-100 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 260 lb-in | - 1 ~ 30 | - Not Equipped | Request Quote |
| BLH5100KC-200 | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Parallel Shaft Gearhead | - 200 :1 | - 18 mm | - 260 lb-in | - 0.5 ~ 15 | - Not Equipped | Request Quote |
| BLH5100KC-5FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 5 :1 | - 20 mm | - 15 lb-in | - 20 ~ 600 | - Not Equipped | Request Quote |
| BLH5100KC-10FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 30 lb-in | - 10 ~ 300 | - Not Equipped | Request Quote |
| BLH5100KC-15FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 15 :1 | - 20 mm | - 45 lb-in | - 6.7 ~ 200 | - Not Equipped | Request Quote |
| BLH5100KC-20FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 20 :1 | - 20 mm | - 60 lb-in | - 5 ~ 150 | - Not Equipped | Request Quote |
| BLH5100KC-30FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 30 :1 | - 20 mm | - 90 lb-in | - 3.3 ~ 100 | - Not Equipped | Request Quote |
| BLH5100KC-50FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 50 :1 | - 20 mm | - 150 lb-in | - 2 ~ 60 | - Not Equipped | Request Quote |
| BLH5100KC-100FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 100 :1 | - 20 mm | - 300 lb-in | - 1 ~ 30 | - Not Equipped | Request Quote |
| BLH5100KC-200FR | - 3.54 in. | - 100 W (1/8 HP) | - 24 VDC | - | - Hollow Shaft Flat Gearhead | - 200 :1 | - 20 mm | - 600 lb-in | - 0.5 ~ 15 | - Not Equipped | Request Quote |
| BLHM015K-A / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft (No Gearhead) | - | - 6 mm | - 0.425 lb-in | - 80 ~ 3000 | - Not Equipped | $350.00 |
| BLHM015K-5 / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 5 :1 | - 6 mm | - 1.94 lb-in | - 16 ~ 600 | - Not Equipped | $464.00 |
| BLHM015K-10 / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 10 :1 | - 6 mm | - 3.8 lb-in | - 8 ~ 300 | - Not Equipped | $464.00 |
| BLHM015K-15 / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 15 :1 | - 6 mm | - 5.7 lb-in | - 5.3 ~ 200 | - Not Equipped | $464.00 |
| BLHM015K-20 / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 20 :1 | - 6 mm | - 7.3 lb-in | - 4 ~ 150 | - Not Equipped | $464.00 |
| BLHM015K-30 / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 30 :1 | - 6 mm | - 10.6 lb-in | - 2.7 ~ 100 | - Not Equipped | $473.00 |
| BLHM015K-50 / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 50 :1 | - 6 mm | - 16.8 lb-in | - 1.6 ~ 60 | - Not Equipped | $473.00 |
| BLHM015K-100 / BLH2D15-KR | - 1.65 in. | - 15 W (1/50 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 100 :1 | - 6 mm | - 17.70 lb-in | - 0.8 ~ 30 | - Not Equipped | $473.00 |
| BLHM230KC-A / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft (No Gearhead) | - | - 6 mm | - 1.02 lb-in | - 80 ~ 3000 | - Not Equipped | $376.00 |
| BLHM230KC-GFS / GFS2G5 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 4.6 lb-in | - 16 ~ 600 | - Not Equipped | $515.00 |
| BLHM230KC-GFS / GFS2G10 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 10 :1 | - 10 mm | - 8.8 lb-in | - 8 ~ 300 | - Not Equipped | $515.00 |
| BLHM230KC-GFS / GFS2G15 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 14.1 lb-in | - 5.3 ~ 200 | - Not Equipped | $515.00 |
| BLHM230KC-GFS / GFS2G20 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 20 :1 | - 10 mm | - 18.5 lb-in | - 4 ~ 150 | - Not Equipped | $515.00 |
| BLHM230KC-GFS / GFS2G30 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 30 :1 | - 10 mm | - 26 lb-in | - 2.7 ~ 100 | - Not Equipped | $525.00 |
| BLHM230KC-GFS / GFS2G50 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 50 :1 | - 10 mm | - 43 lb-in | - 1.6 ~ 60 | - Not Equipped | $525.00 |