ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The brushless DC motor and driver package BLH Series is a 24 VDC power supply input type, offering a wide speed range of 100 to 3000 r/min (80 to 3000 r/min with digital driver type). A wide range of options are available to meet you application needs.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Driver Type |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Variable Speed Range (r/min) |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BLHM230KC-GFS / GFS2G100 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 100 :1 | - 10 mm | - 53 lb-in | - 0.8 ~ 30 | - Not Equipped | $525.00 |
| BLHM230KC-GFS / GFS2G200 / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 200 :1 | - 10 mm | - 53 lb-in | - 0.4 ~ 15 | - Not Equipped | $534.00 |
| BLHM230KC-GFS / GFS2G5FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 5 :1 | - 12 mm | - 4 lb-in | - 16 ~ 600 | - Not Equipped | $599.00 |
| BLHM230KC-GFS / GFS2G10FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 10 :1 | - 12 mm | - 8.6 lb-in | - 8 ~ 300 | - Not Equipped | $599.00 |
| BLHM230KC-GFS / GFS2G15FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 15 :1 | - 12 mm | - 13.2 lb-in | - 5.3 ~ 200 | - Not Equipped | $599.00 |
| BLHM230KC-GFS / GFS2G20FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 20 :1 | - 12 mm | - 17.70 lb-in | - 4 ~ 150 | - Not Equipped | $599.00 |
| BLHM230KC-GFS / GFS2G30FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 30 :1 | - 12 mm | - 25 lb-in | - 2.7 ~ 100 | - Not Equipped | $614.00 |
| BLHM230KC-GFS / GFS2G50FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 50 :1 | - 12 mm | - 43 lb-in | - 1.6 ~ 60 | - Not Equipped | $614.00 |
| BLHM230KC-GFS / GFS2G100FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 100 :1 | - 12 mm | - 86 lb-in | - 0.8 ~ 30 | - Not Equipped | $614.00 |
| BLHM230KC-GFS / GFS2G200FR / BLH2D30-KR | - 2.36 in. | - 30 W (1/25 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 200 :1 | - 12 mm | - 150 lb-in | - 0.4 ~ 15 | - Not Equipped | $627.00 |
| BLHM450KC-A / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Round Shaft (No Gearhead) | - | - 10 mm | - 1.69 lb-in | - 80 ~ 3000 | - Not Equipped | $406.00 |
| BLHM450KC-GFS / GFS4G5 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - 7.6 lb-in | - 16 ~ 600 | - Not Equipped | $561.00 |
| BLHM450KC-GFS / GFS4G10 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 10 :1 | - 15 mm | - 15 lb-in | - 8 ~ 300 | - Not Equipped | $561.00 |
| BLHM450KC-GFS / GFS4G15 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - 23 lb-in | - 5.3 ~ 200 | - Not Equipped | $561.00 |
| BLHM450KC-GFS / GFS4G20 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 20 :1 | - 15 mm | - 30 lb-in | - 4 ~ 150 | - Not Equipped | $561.00 |
| BLHM450KC-GFS / GFS4G30 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - 2.7 ~ 100 | - Not Equipped | $570.00 |
| BLHM450KC-GFS / GFS4G50 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - 72 lb-in | - 1.6 ~ 60 | - Not Equipped | $570.00 |
| BLHM450KC-GFS / GFS4G100 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - 141 lb-in | - 0.8 ~ 30 | - Not Equipped | $570.00 |
| BLHM450KC-GFS / GFS4G200 / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Parallel Shaft Gearhead | - 200 :1 | - 15 mm | - 141 lb-in | - 0.4 ~ 15 | - Not Equipped | $581.00 |
| BLHM450KC-GFS / GFS4G5FR / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 mm | - 7.1 lb-in | - 16 ~ 600 | - Not Equipped | $689.00 |
| BLHM450KC-GFS / GFS4G10FR / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 mm | - 14.1 lb-in | - 8 ~ 300 | - Not Equipped | $689.00 |
| BLHM450KC-GFS / GFS4G15FR / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 15 :1 | - 15 mm | - 21 lb-in | - 5.3 ~ 200 | - Not Equipped | $689.00 |
| BLHM450KC-GFS / GFS4G20FR / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 20 :1 | - 15 mm | - 28 lb-in | - 4 ~ 150 | - Not Equipped | $689.00 |
| BLHM450KC-GFS / GFS4G30FR / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 30 :1 | - 15 mm | - 43 lb-in | - 2.7 ~ 100 | - Not Equipped | $704.00 |
| BLHM450KC-GFS / GFS4G50FR / BLH2D50-KR | - 3.15 in. | - 50 W (1/15 HP) | - 24 VDC | - RS-485 Communications Type | - Hollow Shaft Flat Gearhead | - 50 :1 | - 15 mm | - 71 lb-in | - 1.6 ~ 60 | - Not Equipped | $704.00 |