Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor
The BLV Series R Type brushless DC motor (BLDC motor) speed control system offers the design of motor and driver significantly reduced in size and weight, yet high-power, and contributes to the battery driven automation.
  • 60 W (1/12 HP)
  • 24 - 48 VDC
  • Battery-operated
  • Compact and Lightweight
  • Low speed operation from 1 r/min
  • Communication through Modbus (RTU) and CANopen
  • Permissible Torque
    • Parallel Shaft Gear = 8 ~ 142 lb-in (0.86 ~ 16 N·m)
    • Spur Gear (CS) = 8 ~ 30 lb-in (0.86 ~ 3.4 N·m)
    • Hollow Shaft Flat Gear = 7 ~ 288 lb-in (0.81 ~ 32.5 N·m)
    • Round Shaft (no gear) = 32 oz-in (0.191 N·m)
Unit of Measure
1 

Item #

Motor Frame Size

Output Power

Maximum Input Current

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Variable Speed Range (r/min)

Web Price

CAD

BLMR460SHK-GFV / GFV4G5 / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 5 :1 - 15 mm - 0.86 N·m - Not Equipped - 0.2 ~ 800 $921.00 -
BLMR460SHK-GFV / GFV4G10 / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 10 :1 - 15 mm - 1.7 N·m - Not Equipped - 0.1 ~ 400 $921.00 -
BLMR460SHK-GFV / GFV4G15 / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 15 :1 - 15 mm - 2.6 N·m - Not Equipped - 0.067 ~ 267 $921.00 -
BLMR460SHK-GFV / GFV4G20 / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 20 :1 - 15 mm - 3.4 N·m - Not Equipped - 0.05 ~ 200 $921.00 -
BLMR460SHK-GFV / GFV4G30 / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 30 :1 - 15 mm - 4.9 N·m - Not Equipped - 0.033 ~ 133 $930.00 -
BLMR460SHK-GFV / GFV4G50 / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 50 :1 - 15 mm - 8.2 N·m - Not Equipped - 0.02 ~ 80 $930.00 -
BLMR460SHK-GFV / GFV4G100 / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Parallel Shaft Gearhead - 100 :1 - 15 mm - 16 N·m - Not Equipped - 0.01 ~ 40 $930.00 -
BLMR460SHK-GFV / GFS4G5FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - 0.81 N·m - Not Equipped - 0.2 ~ 800 $1,059.00 -
BLMR460SHK-GFV / GFS4G10FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - 1.6 N·m - Not Equipped - 0.1 ~ 400 $1,059.00 -
BLMR460SHK-GFV / GFS4G15FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - 2.4 N·m - Not Equipped - 0.067 ~ 267 $1,059.00 -
BLMR460SHK-GFV / GFS4G20FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - 3.2 N·m - Not Equipped - 0.05 ~ 200 $1,059.00 -
BLMR460SHK-GFV / GFS4G30FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - 4.9 N·m - Not Equipped - 0.033 ~ 133 $1,074.00 -
BLMR460SHK-GFV / GFS4G50FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - 8.1 N·m - Not Equipped - 0.02 ~ 80 $1,074.00 -
BLMR460SHK-GFV / GFS4G100FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - 16.2 N·m - Not Equipped - 0.01 ~ 40 $1,074.00 -
BLMR460SHK-GFV / GFS4G200FR / BLVD-KRD - 80 mm - 60 W (1/12 HP) - 5.5 A - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - 32.5 N·m - Not Equipped - 0.005 ~ 20 $1,086.00 -
BLMR260HK-5CS / BLVD-KRD - 60 mm - 60 W (1/12 HP) - 5.5 A - Spur Gear (Centered Shaft) - 5 :1 - 10 mm - 0.86 N·m - Not Equipped - 0.2 ~ 800 $943.00 -
BLMR260HK-10CS / BLVD-KRD - 60 mm - 60 W (1/12 HP) - 5.5 A - Spur Gear (Centered Shaft) - 10 :1 - 10 mm - 1.7 N·m - Not Equipped - 0.1 ~ 400 $943.00 -
BLMR260HK-15CS / BLVD-KRD - 60 mm - 60 W (1/12 HP) - 5.5 A - Spur Gear (Centered Shaft) - 15 :1 - 10 mm - 2.6 N·m - Not Equipped - 0.067 ~ 267 $943.00 -
BLMR260HK-20CS / BLVD-KRD - 60 mm - 60 W (1/12 HP) - 5.5 A - Spur Gear (Centered Shaft) - 20 :1 - 10 mm - 3.4 N·m - Not Equipped - 0.05 ~ 200 $943.00 -
BLMR260HK-A / BLVD-KRD - 60 mm - 60 W (1/12 HP) - 5.5 A - Round Shaft (No Gearhead) - - 8 mm - 0.191 N·m - Not Equipped - 1 ~ 4000 $776.00 -
Unit of Measure
1