ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.
Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
|---|---|---|---|---|---|---|---|---|---|
| BLM5400HPK / 5XH5C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 1 inch | - IP66 | - 42.48 lb-in | - 16 ~ 720 | $1,176.00 |
| BLM5400HPK / 5XH10C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 1 inch | - IP66 | - 84.08 lb-in | - 8 ~ 360 | $1,176.00 |
| BLM5400HPK / 5XH15C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 1 inch | - IP66 | - 126.57 lb-in | - 5.3 ~ 240 | $1,176.00 |
| BLM5400HPK / 5XH20C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 1 inch | - IP66 | - 169.05 lb-in | - 4 ~ 180 | $1,176.00 |
| BLM5400HPK / 5XH30C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 1 inch | - IP66 | - 269.95 lb-in | - 2.7 ~ 120 | $1,176.00 |
| BLM5400HPK / 5XH50C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 1 inch | - IP66 | - 449.62 lb-in | - 1.6 ~ 72 | $1,215.00 |
| BLM5400HPK / 5YH100C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 1-1/4 inch | - IP66 | - 778.87 lb-in | - 0.8 ~ 36 | $1,422.00 |
| BLM5400HPK / 5YH200C / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 1-1/4 inch | - IP66 | - 1575.44 lb-in | - 0.4 ~ 18 | $1,631.00 |
| BLM5400HPK / 5AB5B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 5 :1 | - 18 mm | - IP44 | - 47.79 lb-in | - 16 ~ 720 | $928.00 |
| BLM5400HPK / 5AB10B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 10 :1 | - 18 mm | - IP44 | - 96.47 lb-in | - 8 ~ 360 | $928.00 |
| BLM5400HPK / 5AB20B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 20 :1 | - 18 mm | - IP44 | - 192.06 lb-in | - 4 ~ 180 | $928.00 |
| BLM5400HPK / 5CB30B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 30 :1 | - 22 mm | - IP44 | - 280.57 lb-in | - 2.7 ~ 120 | $963.00 |
| BLM5400HPK / 5CB50B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 50 :1 | - 22 mm | - IP44 | - 441.65 lb-in | - 1.6 ~ 72 | $963.00 |
| BLM5400HPK / 5EB100B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 100 :1 | - 28 mm | - IP44 | - 955.88 lb-in | - 0.8 ~ 36 | $1,111.00 |
| BLM5400HPK / 5EB200B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 200 :1 | - 28 mm | - IP44 | - 1814.41 lb-in | - 0.4 ~ 18 | $1,111.00 |
| BLM5400HPK / 5KB300B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 300 :1 | - 32 mm | - IP44 | - 2637.53 lb-in | - 0.27 ~ 12 | $1,306.00 |
| BLM5400HPK / 5KB450B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 450 :1 | - 32 mm | - IP44 | - 3814.68 lb-in | - 0.18 ~ 8 | $1,306.00 |
| BLM5400HPK / 5SB600B / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft (Foot Mount) Gearhead | - 600 :1 | - 40 mm | - IP44 | - 5159.99 lb-in | - 0.19 ~ 6 | $1,492.00 |
| BLM5400HPK / 5DV100S / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - 28 mm | - IP66 | - 955.88 lb-in | - 0.8 ~ 36 | $1,114.00 |
| BLM5400HPK / 5DV200S / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 200 :1 | - 28 mm | - IP66 | - 1814.41 lb-in | - 0.4 ~ 18 | $1,114.00 |
| BLM5400HPK / 5KV300S / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 300 :1 | - 32 mm | - IP66 | - 2637.53 lb-in | - 0.27 ~ 12 | $1,412.00 |
| BLM5400HPK / 5KV450S / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 450 :1 | - 32 mm | - IP66 | - 3814.68 lb-in | - 0.18 ~ 8 | $1,412.00 |
| BLM5400HPK / 5XH5S / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 5 :1 | - 25 mm | - IP66 | - 42.48 lb-in | - 16 ~ 720 | $1,176.00 |
| BLM5400HPK / 5XH10S / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 25 mm | - IP66 | - 84.08 lb-in | - 8 ~ 360 | $1,176.00 |
| BLM5400HPK / 5XH15S / BMUD400-S | - 400 W (1/2 HP) | - Three-Phase 200-240 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 25 mm | - IP66 | - 126.57 lb-in | - 5.3 ~ 240 | $1,176.00 |