Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.

Unit of Measure
« 21 22 23 24 25 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Web Price

BLM460SHPM-GFV / GFV4G5S / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 15 mm - IP66 - 7.9 lb-in - 16 ~ 800 $881.00
BLM460SHPM-GFV / GFV4G10S / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 15 mm - IP66 - 15.9 lb-in - 8 ~ 400 $881.00
BLM460SHPM-GFV / GFV4G15S / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 15 mm - IP66 - 23 lb-in - 5.3 ~ 267 $881.00
BLM460SHPM-GFV / GFV4G20S / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 15 mm - IP66 - 31 lb-in - 4 ~ 200 $881.00
BLM460SHPM-GFV / GFV4G30S / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 15 mm - IP66 - 46 lb-in - 2.7 ~ 133 $890.00
BLM460SHPM-GFV / GFV4G50S / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 15 mm - IP66 - 76 lb-in - 1.6 ~ 80 $890.00
BLM460SHPM-GFV / GFV4G100S / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 15 mm - IP66 - 141 lb-in - 0.8 ~ 40 $890.00
BLM460SHPM-GFV / GFS4G5FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in - 16 ~ 800 $998.00
BLM460SHPM-GFV / GFS4G10FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP66 - 15 lb-in - 8 ~ 400 $998.00
BLM460SHPM-GFV / GFS4G15FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in - 5.3 ~ 267 $998.00
BLM460SHPM-GFV / GFS4G20FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP66 - 30 lb-in - 4 ~ 200 $998.00
BLM460SHPM-GFV / GFS4G30FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP66 - 45 lb-in - 2.7 ~ 133 $1,013.00
BLM460SHPM-GFV / GFS4G50FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP66 - 75 lb-in - 1.6 ~ 80 $1,013.00
BLM460SHPM-GFV / GFS4G100FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP66 - 150 lb-in - 0.8 ~ 40 $1,013.00
BLM460SHPM-GFV / GFS4G200FR / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP66 - 300 lb-in - 0.4 ~ 20 $1,025.00
BLM460SHPM-GFV / GFS4G5FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 mm - IP66 - 7.5 lb-in - 16 ~ 800 $998.00
BLM460SHPM-GFV / GFS4G10FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 mm - IP66 - 15 lb-in - 8 ~ 400 $998.00
BLM460SHPM-GFV / GFS4G15FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in - 5.3 ~ 267 $998.00
BLM460SHPM-GFV / GFS4G20FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 mm - IP66 - 30 lb-in - 4 ~ 200 $998.00
BLM460SHPM-GFV / GFS4G30FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 15 mm - IP66 - 45 lb-in - 2.7 ~ 133 $1,013.00
BLM460SHPM-GFV / GFS4G50FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 15 mm - IP66 - 75 lb-in - 1.6 ~ 80 $1,013.00
BLM460SHPM-GFV / GFS4G100FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 15 mm - IP66 - 150 lb-in - 0.8 ~ 40 $1,013.00
BLM460SHPM-GFV / GFS4G200FR / BLE2D60-CM - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 15 mm - IP66 - 300 lb-in - 0.4 ~ 20 $1,025.00
BLM260HPM-ACS / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft with Flat (No Gearhead) - - 8 mm - IP66 - 1.6875 lb-in - 80 ~ 4000 $761.00
BLM260HPM-AS / BLE2D60-AM - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 8 mm - IP66 - 1.6875 lb-in - 80 ~ 4000 $755.00
Unit of Measure
« 21 22 23 24 25 »