Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance. The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Geared models available.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Web Price

BLM5120HPK / 5H50S / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - IP66 - 141.61 lb-in - 1.6 ~ 72 $815.00
BLM5120HPK / 5H100S / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - IP66 - 285.88 lb-in - 0.8 ~ 36 $815.00
BLM5120HPK / 5H200S / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - IP66 - 477.06 lb-in - 0.4 ~ 18 $830.00
BLM5120HP-AS / BMUD120-A2 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 12 mm - IP66 - 3.38 lb-in - 80 ~ 4000 $438.00
BLM5120HP-AS / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 12 mm - IP66 - 3.38 lb-in - 80 ~ 4000 $438.00
BLM5200HP-AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.63 lb-in - 80 ~ 4000 $515.00
BLM6200SHP-GFV / GFV6G5AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 7/8 inch - IP66 - 25 lb-in - 16 ~ 800 $754.00
BLM6200SHP-GFV / GFV6G10AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 7/8 inch - IP66 - 50 lb-in - 8 ~ 400 $754.00
BLM6200SHP-GFV / GFV6G15AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 7/8 inch - IP66 - 76 lb-in - 5.3 ~ 267 $754.00
BLM6200SHP-GFV / GFV6G20AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 7/8 inch - IP66 - 101 lb-in - 4 ~ 200 $754.00
BLM6200SHP-GFV / GFV6G30AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 7/8 inch - IP66 - 145 lb-in - 2.7 ~ 133 $769.00
BLM6200SHP-GFV / GFV6G50AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 7/8 inch - IP66 - 240 lb-in - 1.6 ~ 80 $769.00
BLM6200SHP-GFV / GFV6G100AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 7/8 inch - IP66 - 450 lb-in - 0.8 ~ 40 $788.00
BLM6200SHP-GFV / GFV6G200AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 200 :1 - 7/8 inch - IP66 - 610 lb-in - 0.4 ~ 20 $788.00
BLM6200SHP-GFV / GFV6G5S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 22 mm - IP66 - 25 lb-in - 16 ~ 800 $754.00
BLM6200SHP-GFV / GFV6G10S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 22 mm - IP66 - 50 lb-in - 8 ~ 400 $754.00
BLM6200SHP-GFV / GFV6G15S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - 22 mm - IP66 - 76 lb-in - 5.3 ~ 267 $754.00
BLM6200SHP-GFV / GFV6G20S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 20 :1 - 22 mm - IP66 - 101 lb-in - 4 ~ 200 $754.00
BLM6200SHP-GFV / GFV6G30S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - 22 mm - IP66 - 145 lb-in - 2.7 ~ 133 $769.00
BLM6200SHP-GFV / GFV6G50S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - 22 mm - IP66 - 240 lb-in - 1.6 ~ 80 $769.00
BLM6200SHP-GFV / GFV6G100S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - 22 mm - IP66 - 450 lb-in - 0.8 ~ 40 $788.00
BLM6200SHP-GFV / GFV6G200S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 200 :1 - 22 mm - IP66 - 610 lb-in - 0.4 ~ 20 $788.00
BLM5200HP-AS / BMUD200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 14 mm - IP66 - 5.63 lb-in - 80 ~ 4000 $515.00
BLM6200SHP-GFV / GFV6G5AS / BMUD200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - 7/8 inch - IP66 - 25 lb-in - 16 ~ 800 $754.00
BLM6200SHP-GFV / GFV6G10AS / BMUD200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead (Stainless Steel Shaft) - 10 :1 - 7/8 inch - IP66 - 50 lb-in - 8 ~ 400 $754.00
Unit of Measure
« 6 7 8 9 10 »