ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|
| BXM6400M-GFS / GFS6G50FR / BXSD400-C2 | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 480 lb-in | - Equipped | $1,611.00 |
| BXM6400M-GFS / GFS6G100FR / BXSD400-C2 | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 970 lb-in | - Equipped | $1,611.00 |
| BXM6400M-A / BXSD400-C2 | - 4.09 in. | - 400 W (1/2 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 11.5 lb-in | - Equipped | $1,259.00 |
| BXM5120-GFS / GFS5G5 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15.9 lb-in | - Not Equipped | $1,035.00 |
| BXM5120-GFS / GFS5G10 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 31 lb-in | - Not Equipped | $1,035.00 |
| BXM5120-GFS / GFS5G15 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 47 lb-in | - Not Equipped | $1,035.00 |
| BXM5120-GFS / GFS5G20 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 63 lb-in | - Not Equipped | $1,035.00 |
| BXM5120-GFS / GFS5G30 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 91 lb-in | - Not Equipped | $1,047.00 |
| BXM5120-GFS / GFS5G50 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 152 lb-in | - Not Equipped | $1,047.00 |
| BXM5120-GFS / GFS5G100 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 260 lb-in | - Not Equipped | $1,047.00 |
| BXM5120-GFS / GFS5G200 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 260 lb-in | - Not Equipped | $1,058.00 |
| BXM5120-GFS / GFS5G5FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 15 lb-in | - Not Equipped | $1,174.00 |
| BXM5120-GFS / GFS5G10FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 30 lb-in | - Not Equipped | $1,174.00 |
| BXM5120-GFS / GFS5G15FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 45 lb-in | - Not Equipped | $1,174.00 |
| BXM5120-GFS / GFS5G20FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 60 lb-in | - Not Equipped | $1,174.00 |
| BXM5120-GFS / GFS5G30FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 90 lb-in | - Not Equipped | $1,185.00 |
| BXM5120-GFS / GFS5G50FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 150 lb-in | - Not Equipped | $1,185.00 |
| BXM5120-GFS / GFS5G100FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 300 lb-in | - Not Equipped | $1,185.00 |
| BXM5120-GFS / GFS5G200FR / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 600 lb-in | - Not Equipped | $1,199.00 |
| BXM5120-A2 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 3.5 lb-in | - Not Equipped | $848.00 |
| BXM5120M-GFS / GFS5G5 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15.9 lb-in | - Equipped | $1,309.00 |
| BXM5120M-GFS / GFS5G10 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 31 lb-in | - Equipped | $1,309.00 |
| BXM5120M-GFS / GFS5G15 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 47 lb-in | - Equipped | $1,309.00 |
| BXM5120M-GFS / GFS5G20 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 63 lb-in | - Equipped | $1,309.00 |
| BXM5120M-GFS / GFS5G30 / BXSD120-A2 | - 3.54 in. | - 120 W (1/6 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 91 lb-in | - Equipped | $1,321.00 |