Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

Unit of Measure
« 11 12 

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXM5120-GFS / GFS5G50FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 lb-in - Not Equipped $1,213.00
BXM5120-GFS / GFS5G100FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 300 lb-in - Not Equipped $1,213.00
BXM5120-GFS / GFS5G200FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in - Not Equipped $1,227.00
BXM5120-A2 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.5 lb-in - Not Equipped $876.00
BXM5120M-GFS / GFS5G5 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15.9 lb-in - Equipped $1,337.00
BXM5120M-GFS / GFS5G10 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 31 lb-in - Equipped $1,337.00
BXM5120M-GFS / GFS5G15 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 47 lb-in - Equipped $1,337.00
BXM5120M-GFS / GFS5G20 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 63 lb-in - Equipped $1,337.00
BXM5120M-GFS / GFS5G30 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 91 lb-in - Equipped $1,349.00
BXM5120M-GFS / GFS5G50 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 152 lb-in - Equipped $1,349.00
BXM5120M-GFS / GFS5G100 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 260 lb-in - Equipped $1,349.00
BXM5120M-GFS / GFS5G200 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 260 lb-in - Equipped $1,360.00
BXM5120M-GFS / GFS5G5FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 lb-in - Equipped $1,476.00
BXM5120M-GFS / GFS5G10FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 lb-in - Equipped $1,476.00
BXM5120M-GFS / GFS5G15FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 lb-in - Equipped $1,476.00
BXM5120M-GFS / GFS5G20FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 lb-in - Equipped $1,476.00
BXM5120M-GFS / GFS5G30FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 lb-in - Equipped $1,487.00
BXM5120M-GFS / GFS5G50FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 lb-in - Equipped $1,487.00
BXM5120M-GFS / GFS5G100FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 300 lb-in - Equipped $1,487.00
BXM5120M-GFS / GFS5G200FR / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in - Equipped $1,501.00
BXM5120M-A2 / BXSD120-C2 - 3.54 in. - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 3.5 lb-in - Equipped $1,150.00
Unit of Measure
« 11 12