ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
|---|---|---|---|---|---|---|---|---|
| BXM460M-GFS / GFS4G100 / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in | - Equipped | $1,222.00 |
| BXM460M-GFS / GFS4G200 / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in | - Equipped | $1,233.00 |
| BXM460M-GFS / GFS4G5FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 7.5 lb-in | - Equipped | $1,341.00 |
| BXM460M-GFS / GFS4G10FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 lb-in | - Equipped | $1,341.00 |
| BXM460M-GFS / GFS4G15FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 23 lb-in | - Equipped | $1,341.00 |
| BXM460M-GFS / GFS4G20FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 30 lb-in | - Equipped | $1,341.00 |
| BXM460M-GFS / GFS4G30FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 45 lb-in | - Equipped | $1,356.00 |
| BXM460M-GFS / GFS4G50FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 75 lb-in | - Equipped | $1,356.00 |
| BXM460M-GFS / GFS4G100FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 150 lb-in | - Equipped | $1,356.00 |
| BXM460M-GFS / GFS4G200FR / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 300 lb-in | - Equipped | $1,368.00 |
| BXM460M-A2 / BXSD60-C2 | - 3.15 in. | - 60 W (1/12 HP) | - Single-Phase, Three-Phase 200-240 VAC | - Round Shaft (No Gearhead) | - | - 1.75 lb-in | - Equipped | $1,058.00 |
| BXM6200-GFS / GFS6G5 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 25 lb-in | - Not Equipped | $1,086.00 |
| BXM6200-GFS / GFS6G10 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 52 lb-in | - Not Equipped | $1,086.00 |
| BXM6200-GFS / GFS6G15 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 77 lb-in | - Not Equipped | $1,086.00 |
| BXM6200-GFS / GFS6G20 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 103 lb-in | - Not Equipped | $1,086.00 |
| BXM6200-GFS / GFS6G30 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 148 lb-in | - Not Equipped | $1,097.00 |
| BXM6200-GFS / GFS6G50 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 240 lb-in | - Not Equipped | $1,097.00 |
| BXM6200-GFS / GFS6G100 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 460 lb-in | - Not Equipped | $1,114.00 |
| BXM6200-GFS / GFS6G200 / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 610 lb-in | - Not Equipped | $1,114.00 |
| BXM6200-GFS / GFS6G10FR / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 48 lb-in | - Not Equipped | $1,208.00 |
| BXM6200-GFS / GFS6G15FR / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 73 lb-in | - Not Equipped | $1,208.00 |
| BXM6200-GFS / GFS6G20FR / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 98 lb-in | - Not Equipped | $1,208.00 |
| BXM6200-GFS / GFS6G30FR / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 146 lb-in | - Not Equipped | $1,220.00 |
| BXM6200-GFS / GFS6G50FR / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 240 lb-in | - Not Equipped | $1,220.00 |
| BXM6200-GFS / GFS6G100FR / BXSD200-A2 | - 4.09 in. | - 200 W (1/4 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 480 lb-in | - Not Equipped | $1,220.00 |