Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXM6200-A / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 5.75 lb-in - Not Equipped $868.00
BXM6200M-GFS / GFS6G5 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 25 lb-in - Equipped $1,330.00
BXM6200M-GFS / GFS6G10 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 52 lb-in - Equipped $1,330.00
BXM6200M-GFS / GFS6G15 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 77 lb-in - Equipped $1,330.00
BXM6200M-GFS / GFS6G20 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 103 lb-in - Equipped $1,330.00
BXM6200M-GFS / GFS6G30 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 148 lb-in - Equipped $1,341.00
BXM6200M-GFS / GFS6G50 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 240 lb-in - Equipped $1,341.00
BXM6200M-GFS / GFS6G100 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 460 lb-in - Equipped $1,358.00
BXM6200M-GFS / GFS6G200 / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in - Equipped $1,358.00
BXM6200M-GFS / GFS6G10FR / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 48 lb-in - Equipped $1,452.00
BXM6200M-GFS / GFS6G15FR / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 73 lb-in - Equipped $1,452.00
BXM6200M-GFS / GFS6G20FR / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 98 lb-in - Equipped $1,452.00
BXM6200M-GFS / GFS6G30FR / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 146 lb-in - Equipped $1,464.00
BXM6200M-GFS / GFS6G50FR / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 240 lb-in - Equipped $1,464.00
BXM6200M-GFS / GFS6G100FR / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 480 lb-in - Equipped $1,464.00
BXM6200M-A / BXSD200-A2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 5.75 lb-in - Equipped $1,112.00
BXM6200-GFS / GFS6G5 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 25 lb-in - Not Equipped $1,112.00
BXM6200-GFS / GFS6G10 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 52 lb-in - Not Equipped $1,112.00
BXM6200-GFS / GFS6G15 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 77 lb-in - Not Equipped $1,112.00
BXM6200-GFS / GFS6G20 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 103 lb-in - Not Equipped $1,112.00
BXM6200-GFS / GFS6G30 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 148 lb-in - Not Equipped $1,123.00
BXM6200-GFS / GFS6G50 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 240 lb-in - Not Equipped $1,123.00
BXM6200-GFS / GFS6G100 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 460 lb-in - Not Equipped $1,140.00
BXM6200-GFS / GFS6G200 / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in - Not Equipped $1,140.00
BXM6200-GFS / GFS6G10FR / BXSD200-C2 - 4.09 in. - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 48 lb-in - Not Equipped $1,234.00
Unit of Measure
« 6 7 8 9 10 »