Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Brushless DC Motor

The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

Unit of Measure
« 6 7 8 9 10 »  

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

BXM6400-GFS / GFS6G30 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 290 lb-in - Not Equipped $1,240.00
BXM6400-GFS / GFS6G50 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in - Not Equipped $1,240.00
BXM6400-GFS / GFS6G100 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in - Not Equipped $1,257.00
BXM6400-GFS / GFS6G200 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in - Not Equipped $1,257.00
BXM6400-GFS / GFS6G5FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 48 lb-in - Not Equipped $1,351.00
BXM6400-GFS / GFS6G10FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 98 lb-in - Not Equipped $1,351.00
BXM6400-GFS / GFS6G15FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 146 lb-in - Not Equipped $1,351.00
BXM6400-GFS / GFS6G20FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in - Not Equipped $1,351.00
BXM6400-GFS / GFS6G30FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in - Not Equipped $1,363.00
BXM6400-GFS / GFS6G50FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in - Not Equipped $1,363.00
BXM6400-GFS / GFS6G100FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in - Not Equipped $1,363.00
BXM6400-A / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 11.5 lb-in - Not Equipped $1,011.00
BXM6400M-GFS / GFS6G5 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 52 lb-in - Equipped $1,477.00
BXM6400M-GFS / GFS6G10 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 103 lb-in - Equipped $1,477.00
BXM6400M-GFS / GFS6G15 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 155 lb-in - Equipped $1,477.00
BXM6400M-GFS / GFS6G20 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 200 lb-in - Equipped $1,477.00
BXM6400M-GFS / GFS6G30 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 290 lb-in - Equipped $1,488.00
BXM6400M-GFS / GFS6G50 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in - Equipped $1,488.00
BXM6400M-GFS / GFS6G100 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in - Equipped $1,505.00
BXM6400M-GFS / GFS6G200 / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in - Equipped $1,505.00
BXM6400M-GFS / GFS6G5FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 48 lb-in - Equipped $1,599.00
BXM6400M-GFS / GFS6G10FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 98 lb-in - Equipped $1,599.00
BXM6400M-GFS / GFS6G15FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 146 lb-in - Equipped $1,599.00
BXM6400M-GFS / GFS6G20FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 195 lb-in - Equipped $1,599.00
BXM6400M-GFS / GFS6G30FR / BXSD400-C2 - 4.09 in. - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 290 lb-in - Equipped $1,611.00
Unit of Measure
« 6 7 8 9 10 »