ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The CVD 5-phase stepper motor driver offers superior performance and value and is ideal for OEM or single axis machines. The CVD is available as a driver only or part of a complete package. The CVD stepper motor drivers offer:
Item # |
Driver Type |
Driver |
Power Supply |
Input Current |
Output Current |
Excitation Mode |
Lead Wires |
Type |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| CVD5BR-KF | - 5-Phase, Fully Closed-Loop Control Type | - Board Type with Mounting Plate (Right-Angle Type) | - 24 VDC | - 0.6 ~ 3.0 A | - 0.35~2.4 A/phase | - Microstep | - 5 | - | Request Quote |
-
|
| CVD5B-KF | - 5-Phase, Fully Closed-Loop Control Type | - Board Type with Mounting Plate | - 24 VDC | - 0.6 ~ 3.0 A | - 0.35~2.4 A/phase | - Microstep | - 5 | - | Request Quote |
-
|