Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Speed Control Stepper Motor

CVK Series Speed Control Stepper Motors and Drivers

Unit of Measure
1 2 

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Max. Holding Torque

Speed Setting Range

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

PKP523N12A / CVD512B-KSC - 1.1 in - 1.26 in.
 
- 7.3 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP523N12A / CVD512BR-KSC - 1.1 in - 1.26 in.
 
- 7.3 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP523N12B / CVD512B-KSC - 1.1 in - 1.26 in.
 
- 7.3 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP523N12B / CVD512BR-KSC - 1.1 in - 1.26 in.
 
- 7.3 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP525N12A / CVD512B-KSC - 1.1 in - 2.03 in.
 
- 12.9 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP525N12A / CVD512BR-KSC - 1.1 in - 2.03 in.
 
- 12.9 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP525N12B / CVD512B-KSC - 1.1 in - 2.03 in.
 
- 12.9 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP525N12B / CVD512BR-KSC - 1.1 in - 2.03 in.
 
- 12.9 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP543N18A2 / CVD518B-KSC - 1.65 in - 1.3 in.
 
- 31 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP543N18A2 / CVD518BR-KSC - 1.65 in - 1.3 in.
 
- 31 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP543N18B2 / CVD518B-KSC - 1.65 in - 1.3 in.
 
- 31 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP543N18B2 / CVD518BR-KSC - 1.65 in - 1.3 in.
 
- 31 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP544N18A2 / CVD518B-KSC - 1.65 in - 1.54 in.
 
- 42 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP544N18A2 / CVD518BR-KSC - 1.65 in - 1.54 in.
 
- 42 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP544N18B2 / CVD518B-KSC - 1.65 in - 1.54 in.
 
- 42 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP544N18B2 / CVD518BR-KSC - 1.65 in - 1.54 in.
 
- 42 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP545N18A2 / CVD518B-KSC - 1.65 in - 1.85 in.
 
- 52 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP545N18A2 / CVD518BR-KSC - 1.65 in - 1.85 in.
 
- 52 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP545N18B2 / CVD518B-KSC - 1.65 in - 1.85 in.
 
- 52 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP545N18B2 / CVD518BR-KSC - 1.65 in - 1.85 in.
 
- 52 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP546N18A2 / CVD518B-KSC - 1.65 in - 2.32 in.
 
- 71 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP546N18A2 / CVD518BR-KSC - 1.65 in - 2.32 in.
 
- 71 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
PKP546N18B2 / CVD518B-KSC - 1.65 in - 2.32 in.
 
- 71 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP546N18B2 / CVD518BR-KSC - 1.65 in - 2.32 in.
 
- 71 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double
PKP564FN24A2 / CVD524B-KSC - 2.36 in - 1.73 in.
 
- 93 oz-in - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single
Unit of Measure
1 2