ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Cable Type |
Cable Length |
Web Price |
|---|---|---|---|---|
| CC003SBF2 | - Connection Cable (0.3 m) | - Standard | - 1 ft | Request Quote |
| CC013SBF2 | - Connection Cable (1.3 m) | - Standard | - 4 ft | Request Quote |
| CC023SBF2 | - Connection Cable (2.3 m) | - Standard | - 8 ft | Request Quote |
| CC033SBF2 | - Connection Cable (3.3 m) | - Standard | - 11 ft | Request Quote |
| CC053SBF2 | - Connection Cable (5.3 m) | - Standard | - 17 ft | Request Quote |
| CC073SBF2 | - Connection Cable (7.3 m) | - Standard | - 24 ft | Request Quote |
| CC103SBF2 | - Connection Cable (10.3 m) | - Standard | - 34 ft | Request Quote |
| CC153SBF2 | - Connection Cable (15.3 m) | - Standard | - 50 ft | Request Quote |
| CC203SBF2 | - Connection Cable (20.3 m) | - Standard | - 67 ft | Request Quote |
| CC303SBF2 | - Connection Cable (30.3 m) | - Standard | - 99 ft | Request Quote |
| CC013SBR2 | - Flexible Connection Cable (1.3 m) | - Flexible | - 4 ft | Request Quote |
| CC023SBR2 | - Flexible Connection Cable (2.3 m) | - Flexible | - 8 ft | Request Quote |
| CC033SBR2 | - Flexible Connection Cable (3.3 m) | - Flexible | - 11 ft | Request Quote |
| CC053SBR2 | - Flexible Connection Cable (5.3 m) | - Flexible | - 17 ft | Request Quote |
| CC073SBR2 | - Flexible Connection Cable (7.3 m) | - Flexible | - 24 ft | Request Quote |
| CC103SBR2 | - Flexible Connection Cable (10.3 m) | - Flexible | - 34 ft | Request Quote |
| CC153SBR2 | - Flexible Connection Cable (15.3 m) | - Flexible | - 50 ft | Request Quote |
| CC203SBR2 | - Flexible Connection Cable (20.3 m) | - Flexible | - 67 ft | Request Quote |
| CC303SBR2 | - Flexible Connection Cable (30.3 m) | - Flexible | - 99 ft | Request Quote |