Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The DGII Series uses a highly rigid hollow rotary table with an absolute encoder AZ series closed loop motor allowing for highly accurate positioning of larger inertia loads.

  • Easy Home Setting and Return-to-Home without need for sensors
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Motor and Driver Cables required*
Unit of Measure
1 2 3 

Item #

Frame Size

Gear Ratio (X:1)

Motor Location

Cable Direction

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Web Price

Power Supply

CAD

DGR85R36-AZMCHD - 3.35 in - 36 :1 - Horizontal Mount - Down - Equipped - 79 lb-in - 600º/second (100 r/min) $2,475.00 - AC Input -
DGR85R36-AZMCHL - 3.35 in - 36 :1 - Horizontal Mount - Left - Equipped - 79 lb-in - 600º/second (100 r/min) $2,475.00 - AC Input -
DGR85R36-AZMCHR - 3.35 in - 36 :1 - Horizontal Mount - Right - Equipped - 79 lb-in - 600º/second (100 r/min) $2,475.00 - AC Input -
DGR85R36-AZMCHU - 3.35 in - 36 :1 - Horizontal Mount - Up - Equipped - 79 lb-in - 600º/second (100 r/min) $2,475.00 - AC Input -
DGR85R36-AZAKHD - 3.35 in - 36 :1 - Horizontal Mount - Down - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - DC Input -
DGR85R36-AZAKHL - 3.35 in - 36 :1 - Horizontal Mount - Left - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - DC Input -
DGR85R36-AZAKHR - 3.35 in - 36 :1 - Horizontal Mount - Right - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - DC Input -
DGR85R36-AZAKHU - 3.35 in - 36 :1 - Horizontal Mount - Up - Not Equipped - 79 lb-in - 600º/second (100 r/min) $2,280.00 - DC Input -
DGR130R36-AZACHD - 5.12 in - 36 :1 - Horizontal Mount - Down - Not Equipped - 210 lb-in - 600º/second (100 r/min) $2,559.00 - AC Input -
DGR130R36-AZACHL - 5.12 in - 36 :1 - Horizontal Mount - Left - Not Equipped - 210 lb-in - 600º/second (100 r/min) $2,559.00 - AC Input -
DGR130R36-AZACHR - 5.12 in - 36 :1 - Horizontal Mount - Right - Not Equipped - 210 lb-in - 600º/second (100 r/min) $2,559.00 - AC Input -
DGR130R36-AZACHU - 5.12 in - 36 :1 - Horizontal Mount - Up - Not Equipped - 210 lb-in - 600º/second (100 r/min) $2,559.00 - AC Input -
DGR130R36-AZMCHD - 5.12 in - 36 :1 - Horizontal Mount - Down - Equipped - 210 lb-in - 600º/second (100 r/min) $2,811.00 - AC Input -
DGR130R36-AZMCHL - 5.12 in - 36 :1 - Horizontal Mount - Left - Equipped - 210 lb-in - 600º/second (100 r/min) $2,811.00 - AC Input -
DGR130R36-AZMCHR - 5.12 in - 36 :1 - Horizontal Mount - Right - Equipped - 210 lb-in - 600º/second (100 r/min) $2,811.00 - AC Input -
DGR130R36-AZMCHU - 5.12 in - 36 :1 - Horizontal Mount - Up - Equipped - 210 lb-in - 600º/second (100 r/min) $2,811.00 - AC Input -
DGR130R36-AZAKHD - 5.12 in - 36 :1 - Horizontal Mount - Down - Not Equipped - 210 lb-in - 450º/second (75 r/min) $2,559.00 - DC Input -
DGR130R36-AZAKHL - 5.12 in - 36 :1 - Horizontal Mount - Left - Not Equipped - 210 lb-in - 450º/second (75 r/min) $2,559.00 - DC Input -
DGR130R36-AZAKHR - 5.12 in - 36 :1 - Horizontal Mount - Right - Not Equipped - 210 lb-in - 450º/second (75 r/min) $2,559.00 - DC Input -
DGR130R36-AZAKHU - 5.12 in - 36 :1 - Horizontal Mount - Up - Not Equipped - 210 lb-in - 450º/second (75 r/min) $2,559.00 - DC Input -
Unit of Measure
1 2 3