Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
« 11 12 13 14 15 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM6CRD050AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 19.69 in. $1,598.00 -
EZSM6CRD055AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 21.65 in. $1,630.00 -
EZSM6CRD060AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 23.62 in. $1,630.00 -
EZSM6CRD065AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 25.59 in. $1,663.00 -
EZSM6CRD070AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 27.56 in. $1,663.00 -
EZSM6CRD075AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 29.53 in. $1,697.00 -
EZSM6CRD080AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 31.5 in. $1,697.00 -
EZSM6CRD085AZAK - Motorized Slide - DC - Not Equipped - Right - 0.47 in. - 66.14 lb - - 44.96 lb - 33.46 in. $1,729.00 -
EZSM6CRD005AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 1.97 in. $1,762.00 -
EZSM6CRD010AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 3.94 in. $1,762.00 -
EZSM6CRD015AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 5.91 in. $1,794.00 -
EZSM6CRD020AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 7.87 in. $1,794.00 -
EZSM6CRD025AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 9.84 in. $1,828.00 -
EZSM6CRD030AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 11.81 in. $1,828.00 -
EZSM6CRD035AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 13.78 in. $1,860.00 -
EZSM6CRD040AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 15.75 in. $1,860.00 -
EZSM6CRD045AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 17.72 in. $1,893.00 -
EZSM6CRD050AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 19.69 in. $1,893.00 -
EZSM6CRD055AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 21.65 in. $1,927.00 -
EZSM6CRD060AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 23.62 in. $1,927.00 -
EZSM6CRD065AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 25.59 in. $1,959.00 -
EZSM6CRD070AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 27.56 in. $1,959.00 -
EZSM6CRD075AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 29.53 in. $1,992.00 -
EZSM6CRD080AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 31.5 in. $1,992.00 -
EZSM6CRD085AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 33.46 in. $2,025.00 -
Unit of Measure
« 11 12 13 14 15 »