Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
« 11 12 13 14 15 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM6CRE045AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 17.72 in. $1,598.00 -
EZSM6CRE050AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 19.69 in. $1,598.00 -
EZSM6CRE055AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 21.65 in. $1,630.00 -
EZSM6CRE060AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 23.62 in. $1,630.00 -
EZSM6CRE065AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 25.59 in. $1,663.00 -
EZSM6CRE070AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 27.56 in. $1,663.00 -
EZSM6CRE075AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 29.53 in. $1,697.00 -
EZSM6CRE080AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 31.5 in. $1,697.00 -
EZSM6CRE085AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 33.46 in. $1,729.00 -
EZSM6CRE005AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 1.97 in. $1,465.00 -
EZSM6CRE010AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 3.94 in. $1,465.00 -
EZSM6CRE015AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 5.91 in. $1,499.00 -
EZSM6CRE020AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 7.87 in. $1,499.00 -
EZSM6CRE025AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 9.84 in. $1,531.00 -
EZSM6CRE030AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 11.81 in. $1,531.00 -
EZSM6CRE035AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 13.78 in. $1,564.00 -
EZSM6CRE040AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 15.75 in. $1,564.00 -
EZSM6CRE045AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 17.72 in. $1,598.00 -
EZSM6CRE050AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 19.69 in. $1,598.00 -
EZSM6CRE055AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 21.65 in. $1,630.00 -
EZSM6CRE060AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 23.62 in. $1,630.00 -
EZSM6CRE065AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 25.59 in. $1,663.00 -
EZSM6CRE070AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 27.56 in. $1,663.00 -
EZSM6CRE075AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 29.53 in. $1,697.00 -
EZSM6CRE080AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 132.28 lb - - 89.92 lb - 31.5 in. $1,697.00 -
Unit of Measure
« 11 12 13 14 15 »