Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
« 16 17 18 19 20 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3CLD065AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 25.59 in. $1,509.00 -
EZSM3CLD070AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 27.56 in. $1,509.00 -
EZSM3CLD005AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 1.97 in. $1,312.00 -
EZSM3CLD010AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 3.94 in. $1,312.00 -
EZSM3CLD015AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 5.91 in. $1,344.00 -
EZSM3CLD020AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 7.87 in. $1,344.00 -
EZSM3CLD025AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 9.84 in. $1,378.00 -
EZSM3CLD030AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 11.81 in. $1,378.00 -
EZSM3CLD035AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 13.78 in. $1,411.00 -
EZSM3CLD040AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 15.75 in. $1,411.00 -
EZSM3CLD045AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 17.72 in. $1,443.00 -
EZSM3CLD050AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 19.69 in. $1,443.00 -
EZSM3CLD055AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 21.65 in. $1,477.00 -
EZSM3CLD060AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 23.62 in. $1,477.00 -
EZSM3CLD065AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 25.59 in. $1,509.00 -
EZSM3CLD070AZMK - Motorized Slide - DC - Equipped - Left - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 27.56 in. $1,509.00 -
EZSM3CLE005AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 1.97 in. $1,082.00 -
EZSM3CLE010AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 3.94 in. $1,082.00 -
EZSM3CLE015AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 5.91 in. $1,114.00 -
EZSM3CLE020AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 7.87 in. $1,114.00 -
EZSM3CLE025AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 9.84 in. $1,148.00 -
EZSM3CLE030AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 11.81 in. $1,148.00 -
EZSM3CLE035AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 13.78 in. $1,180.00 -
EZSM3CLE040AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 15.75 in. $1,180.00 -
EZSM3CLE045AZAC - Motorized Slide - AC - Not Equipped - Left - 0.24 in. - 33.07 lb - - 19.33 lb - 17.72 in. $1,213.00 -
Unit of Measure
« 16 17 18 19 20 »