Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
« 21 22 23 24 25 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM4CLE030AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 11.81 in. $1,427.00 -
EZSM4CLE035AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 13.78 in. $1,460.00 -
EZSM4CLE040AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 15.75 in. $1,460.00 -
EZSM4CLE045AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 17.72 in. $1,492.00 -
EZSM4CLE050AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 19.69 in. $1,492.00 -
EZSM4CLE055AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 21.65 in. $1,525.00 -
EZSM4CLE060AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 23.62 in. $1,525.00 -
EZSM4CLE065AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 25.59 in. $1,559.00 -
EZSM4CLE070AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 66.14 lb - 30.86 lb - 31.47 lb - 27.56 in. $1,559.00 -
EZSM6CLD005AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 1.97 in. $1,465.00 -
EZSM6CLD010AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 3.94 in. $1,465.00 -
EZSM6CLD015AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 5.91 in. $1,499.00 -
EZSM6CLD020AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 7.87 in. $1,499.00 -
EZSM6CLD025AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 9.84 in. $1,531.00 -
EZSM6CLD030AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 11.81 in. $1,531.00 -
EZSM6CLD035AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 13.78 in. $1,564.00 -
EZSM6CLD040AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 15.75 in. $1,564.00 -
EZSM6CLD045AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 17.72 in. $1,598.00 -
EZSM6CLD050AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 19.69 in. $1,598.00 -
EZSM6CLD055AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 21.65 in. $1,630.00 -
EZSM6CLD060AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 23.62 in. $1,630.00 -
EZSM6CLD065AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 25.59 in. $1,663.00 -
EZSM6CLD070AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 27.56 in. $1,663.00 -
EZSM6CLD075AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 29.53 in. $1,697.00 -
EZSM6CLD080AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 31.5 in. $1,697.00 -
Unit of Measure
« 21 22 23 24 25 »