Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
« 21 22 23 24 25 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM6CLD085AZAC - Motorized Slide - AC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 33.46 in. $1,729.00 -
EZSM6CLD005AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 1.97 in. $1,465.00 -
EZSM6CLD010AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 3.94 in. $1,465.00 -
EZSM6CLD015AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 5.91 in. $1,499.00 -
EZSM6CLD020AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 7.87 in. $1,499.00 -
EZSM6CLD025AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 9.84 in. $1,531.00 -
EZSM6CLD030AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 11.81 in. $1,531.00 -
EZSM6CLD035AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 13.78 in. $1,564.00 -
EZSM6CLD040AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 15.75 in. $1,564.00 -
EZSM6CLD045AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 17.72 in. $1,598.00 -
EZSM6CLD050AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 19.69 in. $1,598.00 -
EZSM6CLD055AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 21.65 in. $1,630.00 -
EZSM6CLD060AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 23.62 in. $1,630.00 -
EZSM6CLD065AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 25.59 in. $1,663.00 -
EZSM6CLD070AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 27.56 in. $1,663.00 -
EZSM6CLD075AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 29.53 in. $1,697.00 -
EZSM6CLD080AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 31.5 in. $1,697.00 -
EZSM6CLD085AZAK - Motorized Slide - DC - Not Equipped - Left - 0.47 in. - 66.14 lb - - 44.96 lb - 33.46 in. $1,729.00 -
EZSM6CLD005AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 1.97 in. $1,762.00 -
EZSM6CLD010AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 3.94 in. $1,762.00 -
EZSM6CLD015AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 5.91 in. $1,794.00 -
EZSM6CLD020AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 7.87 in. $1,794.00 -
EZSM6CLD025AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 9.84 in. $1,828.00 -
EZSM6CLD030AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 11.81 in. $1,828.00 -
EZSM6CLD035AZMC - Motorized Slide - AC - Equipped - Left - 0.47 in. - 66.14 lb - 33.07 lb - 44.96 lb - 13.78 in. $1,860.00 -
Unit of Measure
« 21 22 23 24 25 »