Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
« 26 27 28 29 

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM6CLE075AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 29.53 in. $1,992.00 -
EZSM6CLE080AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 31.5 in. $1,992.00 -
EZSM6CLE085AZMC - Motorized Slide - AC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 33.46 in. $2,025.00 -
EZSM6CLE005AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 1.97 in. $1,762.00 -
EZSM6CLE010AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 3.94 in. $1,762.00 -
EZSM6CLE015AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 5.91 in. $1,794.00 -
EZSM6CLE020AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 7.87 in. $1,794.00 -
EZSM6CLE025AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 9.84 in. $1,828.00 -
EZSM6CLE030AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 11.81 in. $1,828.00 -
EZSM6CLE035AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 13.78 in. $1,860.00 -
EZSM6CLE040AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 15.75 in. $1,860.00 -
EZSM6CLE045AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 17.72 in. $1,893.00 -
EZSM6CLE050AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 19.69 in. $1,893.00 -
EZSM6CLE055AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 21.65 in. $1,927.00 -
EZSM6CLE060AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 23.62 in. $1,927.00 -
EZSM6CLE065AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 25.59 in. $1,959.00 -
EZSM6CLE070AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 27.56 in. $1,959.00 -
EZSM6CLE075AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 29.53 in. $1,992.00 -
EZSM6CLE080AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 31.5 in. $1,992.00 -
EZSM6CLE085AZMK - Motorized Slide - DC - Equipped - Left - 0.24 in. - 132.28 lb - 66.14 lb - 89.92 lb - 33.46 in. $2,025.00 -
Unit of Measure
« 26 27 28 29