Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3CRD045AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 17.72 in. $1,443.00 -
EZSM3CRD050AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 19.69 in. $1,443.00 -
EZSM3CRD055AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 21.65 in. $1,477.00 -
EZSM3CRD060AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 23.62 in. $1,477.00 -
EZSM3CRD065AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 25.59 in. $1,509.00 -
EZSM3CRD070AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 16.53 lb - 7.72 lb - 9.67 lb - 27.56 in. $1,509.00 -
EZSM3CRE005AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 1.97 in. $1,082.00 -
EZSM3CRE010AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 3.94 in. $1,082.00 -
EZSM3CRE015AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 5.91 in. $1,114.00 -
EZSM3CRE020AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 7.87 in. $1,114.00 -
EZSM3CRE025AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 9.84 in. $1,148.00 -
EZSM3CRE030AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 11.81 in. $1,148.00 -
EZSM3CRE035AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 13.78 in. $1,180.00 -
EZSM3CRE040AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 15.75 in. $1,180.00 -
EZSM3CRE045AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 17.72 in. $1,213.00 -
EZSM3CRE050AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 19.69 in. $1,213.00 -
EZSM3CRE055AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 21.65 in. $1,245.00 -
EZSM3CRE060AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 23.62 in. $1,245.00 -
EZSM3CRE065AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 25.59 in. $1,279.00 -
EZSM3CRE070AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 27.56 in. $1,279.00 -
EZSM3CRE005AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 1.97 in. $1,082.00 -
EZSM3CRE010AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 3.94 in. $1,082.00 -
EZSM3CRE015AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 5.91 in. $1,114.00 -
EZSM3CRE020AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 7.87 in. $1,114.00 -
EZSM3CRE025AZAK - Motorized Slide - DC - Not Equipped - Right - 0.24 in. - 33.07 lb - - 19.33 lb - 9.84 in. $1,148.00 -
Unit of Measure
1 2 3 4 5 »