Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
1 2 3 4 5 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM3CRE015AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 5.91 in. $1,344.00 -
EZSM3CRE020AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 7.87 in. $1,344.00 -
EZSM3CRE025AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 9.84 in. $1,378.00 -
EZSM3CRE030AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 11.81 in. $1,378.00 -
EZSM3CRE035AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 13.78 in. $1,411.00 -
EZSM3CRE040AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 15.75 in. $1,411.00 -
EZSM3CRE045AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 17.72 in. $1,443.00 -
EZSM3CRE050AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 19.69 in. $1,443.00 -
EZSM3CRE055AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 21.65 in. $1,477.00 -
EZSM3CRE060AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 23.62 in. $1,477.00 -
EZSM3CRE065AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 25.59 in. $1,509.00 -
EZSM3CRE070AZMK - Motorized Slide - DC - Equipped - Right - 0.24 in. - 33.07 lb - 15.43 lb - 19.33 lb - 27.56 in. $1,509.00 -
EZSM4CRD005AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 1.97 in. $1,131.00 -
EZSM4CRD010AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 3.94 in. $1,131.00 -
EZSM4CRD015AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 5.91 in. $1,164.00 -
EZSM4CRD020AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 7.87 in. $1,164.00 -
EZSM4CRD025AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 9.84 in. $1,196.00 -
EZSM4CRD030AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 11.81 in. $1,196.00 -
EZSM4CRD035AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 13.78 in. $1,230.00 -
EZSM4CRD040AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 15.75 in. $1,230.00 -
EZSM4CRD045AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 17.72 in. $1,262.00 -
EZSM4CRD050AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 19.69 in. $1,262.00 -
EZSM4CRD055AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 21.65 in. $1,295.00 -
EZSM4CRD060AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 23.62 in. $1,295.00 -
EZSM4CRD065AZAC - Motorized Slide - AC - Not Equipped - Right - 0.47 in. - 33.07 lb - - 15.74 lb - 25.59 in. $1,329.00 -
Unit of Measure
1 2 3 4 5 »