Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Cleanroom Linear Slide

Linear Actuators / Linear Slides for Clean Room Use

Unit of Measure
« 6 7 8 9 10 »  

Item #

Drive Method

Power Input

Electromagnetic Brake

Direction for Air Coupler

Lead

Max. Horizontal Transportable Mass

Max. Vertical Transportable Mass

Thrust

Stroke

Web Price

CAD

EZSM4CRD055AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 21.65 in. $1,525.00 -
EZSM4CRD060AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 23.62 in. $1,525.00 -
EZSM4CRD065AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 25.59 in. $1,559.00 -
EZSM4CRD070AZMC - Motorized Slide - AC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 27.56 in. $1,559.00 -
EZSM4CRD005AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 1.97 in. $1,361.00 -
EZSM4CRD010AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 3.94 in. $1,361.00 -
EZSM4CRD015AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 5.91 in. $1,394.00 -
EZSM4CRD020AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 7.87 in. $1,394.00 -
EZSM4CRD025AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 9.84 in. $1,427.00 -
EZSM4CRD030AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 11.81 in. $1,427.00 -
EZSM4CRD035AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 13.78 in. $1,460.00 -
EZSM4CRD040AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 15.75 in. $1,460.00 -
EZSM4CRD045AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 17.72 in. $1,492.00 -
EZSM4CRD050AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 19.69 in. $1,492.00 -
EZSM4CRD055AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 21.65 in. $1,525.00 -
EZSM4CRD060AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 23.62 in. $1,525.00 -
EZSM4CRD065AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 25.59 in. $1,559.00 -
EZSM4CRD070AZMK - Motorized Slide - DC - Equipped - Right - 0.47 in. - 33.07 lb - 15.43 lb - 15.74 lb - 27.56 in. $1,559.00 -
EZSM4CRE005AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 66.14 lb - - 31.47 lb - 1.97 in. $1,131.00 -
EZSM4CRE010AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 66.14 lb - - 31.47 lb - 3.94 in. $1,131.00 -
EZSM4CRE015AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 66.14 lb - - 31.47 lb - 5.91 in. $1,164.00 -
EZSM4CRE020AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 66.14 lb - - 31.47 lb - 7.87 in. $1,164.00 -
EZSM4CRE025AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 66.14 lb - - 31.47 lb - 9.84 in. $1,196.00 -
EZSM4CRE030AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 66.14 lb - - 31.47 lb - 11.81 in. $1,196.00 -
EZSM4CRE035AZAC - Motorized Slide - AC - Not Equipped - Right - 0.24 in. - 66.14 lb - - 31.47 lb - 13.78 in. $1,230.00 -
Unit of Measure
« 6 7 8 9 10 »