Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

AC Motor
AC Speed Control Motors
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425KUA / 4H50B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Not Equipped - 49 lb-in - 1.8 ~ 32 $425.00 -
SCM425KUA / 4H100B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Not Equipped - 91 lb-in - 0.9 ~ 16 $461.00 -
SCM425KUA / 4H200B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Not Equipped - 181 lb-in - 0.5 ~ 8 $461.00 -
SCM425KUAM / 4H10B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - Equipped - 8.8 lb-in - [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$554.00 -
SCM425KUAM / 4H15B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - Equipped - 13.2 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$554.00 -
SCM425KUAM / 4H20B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - Equipped - 18.5 lb-in - [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$554.00 -
SCM425KUAM / 4H30B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - Equipped - 30 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$554.00 -
SCM425KUAM / 4H50B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Equipped - 49 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$554.00 -
SCM425KUAM / 4H100B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Equipped - 91 lb-in - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$590.00 -
SCM425KUAM / 4H200B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Equipped - 181 lb-in - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$590.00 -
SCM425KEC / 4H10B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - Not Equipped - 8.8 lb-in - 9 ~ 160 $430.00 -
SCM425KEC / 4H15B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - Not Equipped - 13.2 lb-in - 6 ~ 106 $430.00 -
SCM425KEC / 4H20B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - Not Equipped - 18.5 lb-in - 4.5 ~ 80 $430.00 -
SCM425KEC / 4H30B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - Not Equipped - 30 lb-in - 3 ~ 53 $430.00 -
SCM425KEC / 4H50B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Not Equipped - 49 lb-in - 1.8 ~ 32 $430.00 -
SCM425KEC / 4H100B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Not Equipped - 91 lb-in - 0.9 ~ 16 $466.00 -
SCM425KEC / 4H200B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Not Equipped - 181 lb-in - 0.5 ~ 8 $466.00 -
SCM425KECM / 4H10B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 12 mm - Equipped - 8.8 lb-in - [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
$558.00 -
SCM425KECM / 4H15B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 12 mm - Equipped - 13.2 lb-in - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$558.00 -
SCM425KECM / 4H20B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 12 mm - Equipped - 18.5 lb-in - [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
$558.00 -
SCM425KECM / 4H30B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 12 mm - Equipped - 30 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$558.00 -
SCM425KECM / 4H50B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 12 mm - Equipped - 49 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$558.00 -
SCM425KECM / 4H100B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 12 mm - Equipped - 91 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$594.00 -
SCM425KECM / 4H200B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 12 mm - Equipped - 181 lb-in - [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
$594.00 -
SCM425KUA / 4L10B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 8.8 lb-in - 9 ~ 160 $386.00 -
Unit of Measure
« 11 12 13 14 15 »