Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

AC Motor
AC Speed Control Motors
Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM590GVR-UA / 5GVR60B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 330 lb-in - 1.5 ~ 26 $333.00 -
SCM590GVR-UA / 5GVR75B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in - 1.2 ~ 21 $344.00 -
SCM590GVR-UA / 5GVR90B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in - 1 ~ 17.7 $344.00 -
SCM590GVR-UA / 5GVR100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in - 0.9 ~ 16 $344.00 -
SCM590GVR-UA / 5GVR120B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in - 0.75 ~ 13.3 $344.00 -
SCM590GVR-UA / 5GVR150B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in - 0.6 ~ 10.6 $344.00 -
SCM590GVR-UA / 5GVR180B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in - 0.5 ~ 8.8 $344.00 -
SCM590GVR-EC / 5GVR5B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 29 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$314.00 -
SCM590GVR-EC / 5GVR6B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 34 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$314.00 -
SCM590GVR-EC / 5GVR7.5B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 43 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$314.00 -
SCM590GVR-EC / 5GVR9B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 52 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$314.00 -
SCM590GVR-EC / 5GVR12.5B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 72 lb-in - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$314.00 -
SCM590GVR-EC / 5GVR15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 87 lb-in - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$314.00 -
SCM590GVR-EC / 5GVR18B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 100 lb-in - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$314.00 -
SCM590GVR-EC / 5GVR25B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 138 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$338.00 -
SCM590GVR-EC / 5GVR30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 166 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$338.00 -
SCM590GVR-EC / 5GVR36B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 200 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$338.00 -
SCM590GVR-EC / 5GVR50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 270 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$338.00 -
SCM590GVR-EC / 5GVR60B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 330 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$338.00 -
SCM590GVR-EC / 5GVR75B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 350 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$349.00 -
SCM590GVR-EC / 5GVR90B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 350 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$349.00 -
SCM590GVR-EC / 5GVR100B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 350 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$349.00 -
SCM590GVR-EC / 5GVR120B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 350 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$349.00 -
SCM590GVR-EC / 5GVR150B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 350 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$349.00 -
SCM590GVR-EC / 5GVR180B - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 350 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$349.00 -
Unit of Measure
« 21 22 23 24 25 »