Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

AC Motor
AC Speed Control Motors
Unit of Measure
« 31 32 33 34 35 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425GV-UA / 4GV5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - Not Equipped - 8.10 lb-in - 18 ~ 320 $202.00 -
SCM425GV-UA / 4GV6A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - Not Equipped - 9.70 lb-in - 15 ~ 266 $202.00 -
SCM425GV-UA / 4GV7.5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - Not Equipped - 12.30 lb-in - 12 ~ 213 $202.00 -
SCM425GV-UA / 4GV9A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - Not Equipped - 15 lb-in - 10 ~ 177 $202.00 -
SCM425GV-UA / 4GV12.5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - Not Equipped - 20 lb-in - 7.2 ~ 128 $202.00 -
SCM425GV-UA / 4GV15A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - Not Equipped - 24 lb-in - 6 ~ 106 $202.00 -
SCM425GV-UA / 4GV18A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - Not Equipped - 29 lb-in - 5 ~ 88 $202.00 -
SCM425GV-UA / 4GV25A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - Not Equipped - 40 lb-in - 3.6 ~ 64 $210.00 -
SCM425GV-UA / 4GV30A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - Not Equipped - 46 lb-in - 3 ~ 53 $210.00 -
SCM425GV-UA / 4GV36A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - Not Equipped - 55 lb-in - 2.5 ~ 44 $210.00 -
SCM425GV-UA / 4GV50A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - Not Equipped - 77 lb-in - 1.8 ~ 32 $220.00 -
SCM425GV-UA / 4GV60A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - Not Equipped - 93 lb-in - 1.5 ~ 26 $220.00 -
SCM425GV-UA / 4GV75A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - Not Equipped - 116 lb-in - 1.2 ~ 21 $220.00 -
SCM425GV-UA / 4GV90A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - Not Equipped - 140 lb-in - 1 ~ 17.7 $220.00 -
SCM425GV-UA / 4GV100A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.9 ~ 16 $220.00 -
SCM425GV-UA / 4GV120A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.75 ~ 13.3 $220.00 -
SCM425GV-UA / 4GV150A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.6 ~ 10.6 $220.00 -
SCM425GV-UA / 4GV180A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.5 ~ 8.8 $220.00 -
SCM425GV-UA / 4GV250A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.36 ~ 6.4 $263.00 -
SCM425GV-UA / 4GV300A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.3 ~ 5.3 $263.00 -
SCM425GV-UA / 4GV360A - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 5/8 in. - Not Equipped - 141 lb-in - 0.25 ~ 4.4 $263.00 -
SCM425GV-EC / 4GV5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 5/8 in. - Not Equipped - 8.10 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV6A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 5/8 in. - Not Equipped - 9.70 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV7.5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 5/8 in. - Not Equipped - 12.30 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$206.00 -
SCM425GV-EC / 4GV9A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 5/8 in. - Not Equipped - 15 lb-in - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$206.00 -
Unit of Measure
« 31 32 33 34 35 »