Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

AC Motor
AC Speed Control Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM315GV-ECM / 3GV36B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 12 mm - Equipped - 13.2 lb-in32 lb-in34 lb-in - [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$291.00 -
SCM315GV-ECM / 3GV50B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 12 mm - Equipped - 19.40 lb-in46 lb-in47 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV60B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 12 mm - Equipped - 23 lb-in54 lb-in57 lb-in - [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV75B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 12 mm - Equipped - 28 lb-in68 lb-in71 lb-in - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV90B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 12 mm - Equipped - 34 lb-in82 lb-in85 lb-in - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV100B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 12 mm - Equipped - 88 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV120B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 12 mm - Equipped - 88 lb-in - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV150B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 12 mm - Equipped - 88 lb-in - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV180B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 12 mm - Equipped - 88 lb-in - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$303.00 -
SCM315GV-ECM / 3GV250B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 12 mm - Equipped - 88 lb-in - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$341.00 -
SCM315GV-ECM / 3GV300B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 12 mm - Equipped - 88 lb-in - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$341.00 -
SCM315GV-ECM / 3GV360B - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 12 mm - Equipped - 88 lb-in - [Deceleration Control: ON]
0.83 ~ 3.8 [50 Hz]
0.83 ~ 4.4 [60 Hz]

[Deceleration Control: OFF]
0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
$341.00 -
SCM315A-UA - 2.76 in - 15 W (1/50 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 6 mm - Not Equipped - 1.11 lb-in - 90 ~ 1600 $103.00 -
SCM315A-EC - 2.76 in - 15 W (1/50 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 6 mm - Not Equipped - 1.063 lb-in1.106 lb-in - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$107.00 -
SCM425GV-UA / 4GV5B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Not Equipped - 8.10 lb-in - 18 ~ 320 $202.00 -
SCM425GV-UA / 4GV6B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Not Equipped - 9.70 lb-in - 15 ~ 266 $202.00 -
SCM425GV-UA / 4GV7.5B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Not Equipped - 12.30 lb-in - 12 ~ 213 $202.00 -
SCM425GV-UA / 4GV9B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Not Equipped - 15 lb-in - 10 ~ 177 $202.00 -
SCM425GV-UA / 4GV12.5B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Not Equipped - 20 lb-in - 7.2 ~ 128 $202.00 -
SCM425GV-UA / 4GV15B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Not Equipped - 24 lb-in - 6 ~ 106 $202.00 -
SCM425GV-UA / 4GV18B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Not Equipped - 29 lb-in - 5 ~ 88 $202.00 -
SCM425GV-UA / 4GV25B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Not Equipped - 40 lb-in - 3.6 ~ 64 $210.00 -
SCM425GV-UA / 4GV30B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Not Equipped - 46 lb-in - 3 ~ 53 $210.00 -
SCM425GV-UA / 4GV36B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Not Equipped - 55 lb-in - 2.5 ~ 44 $210.00 -
SCM425GV-UA / 4GV50B - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Not Equipped - 77 lb-in - 1.8 ~ 32 $220.00 -
Unit of Measure
« 6 7 8 9 10 »