ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM425KECM / 4L100B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 100 :1 | - 15 mm | - Equipped | - 10.3 N·m |
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$536.00 |
-
|
| SCM425KECM / 4L200B | - 80 mm | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 200 :1 | - 15 mm | - Equipped | - 20.5 N·m |
-
[Deceleration Control: ON] 1.5 ~ 7 [50 Hz] 1.5 ~ 8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7 [50 Hz] 0.5 ~ 8 [60 Hz] |
$536.00 |
-
|
| SCM540GV-UA / 5GV5B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 1.40 N·m | - 18 ~ 320 | $240.00 |
-
|
| SCM540GV-UA / 5GV6B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Not Equipped | - 1.70 N·m | - 15 ~ 266 | $240.00 |
-
|
| SCM540GV-UA / 5GV7.5B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Not Equipped | - 2.20 N·m | - 12 ~ 213 | $240.00 |
-
|
| SCM540GV-UA / 5GV9B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Not Equipped | - 2.60 N·m | - 10 ~ 177 | $240.00 |
-
|
| SCM540GV-UA / 5GV12.5B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Not Equipped | - 3.60 N·m | - 7.2 ~ 128 | $240.00 |
-
|
| SCM540GV-UA / 5GV15B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 4.30 N·m | - 6 ~ 106 | $240.00 |
-
|
| SCM540GV-UA / 5GV18B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Not Equipped | - 5.20 N·m | - 5 ~ 88 | $240.00 |
-
|
| SCM540GV-UA / 5GV25B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Not Equipped | - 6.90 N·m | - 3.6 ~ 64 | $248.00 |
-
|
| SCM540GV-UA / 5GV30B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 8.30 N·m | - 3 ~ 53 | $248.00 |
-
|
| SCM540GV-UA / 5GV36B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Not Equipped | - 9.9 N·m | - 2.5 ~ 44 | $248.00 |
-
|
| SCM540GV-UA / 5GV50B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 13.80 N·m | - 1.8 ~ 32 | $256.00 |
-
|
| SCM540GV-UA / 5GV60B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Not Equipped | - 16.50 N·m | - 1.5 ~ 26 | $256.00 |
-
|
| SCM540GV-UA / 5GV75B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Not Equipped | - 20.60 N·m | - 1.2 ~ 21 | $256.00 |
-
|
| SCM540GV-UA / 5GV90B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Not Equipped | - 24.80 N·m | - 1 ~ 17.7 | $256.00 |
-
|
| SCM540GV-UA / 5GV100B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 27.50 N·m | - 0.9 ~ 16 | $256.00 |
-
|
| SCM540GV-UA / 5GV120B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Not Equipped | - 30 N·m | - 0.75 ~ 13.3 | $256.00 |
-
|
| SCM540GV-UA / 5GV150B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Not Equipped | - 30 N·m | - 0.6 ~ 10.6 | $256.00 |
-
|
| SCM540GV-UA / 5GV180B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Not Equipped | - 30 N·m | - 0.5 ~ 8.8 | $256.00 |
-
|
| SCM540GV-UA / 5GV250B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Not Equipped | - 30 N·m | - 0.36 ~ 6.4 | $336.00 |
-
|
| SCM540GV-UA / 5GV300B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Not Equipped | - 30 N·m | - 0.3 ~ 5.3 | $336.00 |
-
|
| SCM540GV-EC / 5GV5B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 1.40 N·m |
-
18 ~ 280 [50 Hz] 18 ~ 320 [60 Hz] |
$246.00 |
-
|
| SCM540GV-EC / 5GV6B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Not Equipped | - 1.70 N·m |
-
15 ~ 233 [50 Hz] 15 ~ 266 [60 Hz] |
$246.00 |
-
|
| SCM540GV-EC / 5GV7.5B | - 90 mm | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Not Equipped | - 2.20 N·m |
-
12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$246.00 |
-
|