Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM425KECM / 4L100B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 91 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM425KECM / 4L200B - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 181 lb-in - [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV5B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 12.30 lb-in - 18 ~ 320 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV6B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 15 lb-in - 15 ~ 266 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV7.5B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 19.40 lb-in - 12 ~ 213 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV9B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 23 lb-in - 10 ~ 177 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV12.5B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 31 lb-in - 7.2 ~ 128 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV15B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 38 lb-in - 6 ~ 106 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV18B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 46 lb-in - 5 ~ 88 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV25B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 61 lb-in - 3.6 ~ 64 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV30B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 73 lb-in - 3 ~ 53 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV36B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 87 lb-in - 2.5 ~ 44 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 122 lb-in - 1.8 ~ 32 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV60B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 146 lb-in - 1.5 ~ 26 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV75B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 182 lb-in - 1.2 ~ 21 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV90B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 210 lb-in - 1 ~ 17.7 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 240 lb-in - 0.9 ~ 16 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV120B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 260 lb-in - 0.75 ~ 13.3 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV150B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 260 lb-in - 0.6 ~ 10.6 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV180B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 260 lb-in - 0.5 ~ 8.8 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV250B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Not Equipped - 260 lb-in - 0.36 ~ 6.4 Request Quote - CAD Icon (for items table)
SCM540GV-UA / 5GV300B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Not Equipped - 260 lb-in - 0.3 ~ 5.3 Request Quote - CAD Icon (for items table)
SCM540GV-EC / 5GV5B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 12.30 lb-in - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-EC / 5GV6B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 15 lb-in - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-EC / 5GV7.5B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 19.40 lb-in - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
Request Quote - CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »