Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM540GV-UAM / 5GV50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Equipped - 53 lb-in122 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV60B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 63 lb-in146 lb-in - [Deceleration Control: ON]
5 ~ 26

[Deceleration Control: OFF]
1.5 ~ 26
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV75B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Equipped - 79 lb-in182 lb-in - [Deceleration Control: ON]
4 ~ 21

[Deceleration Control: OFF]
1.2 ~ 21
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV90B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 95 lb-in210 lb-in - [Deceleration Control: ON]
3.3 ~ 17.7

[Deceleration Control: OFF]
1 ~ 17.7
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Equipped - 106 lb-in240 lb-in - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV120B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Equipped - 120 lb-in260 lb-in - [Deceleration Control: ON]
2.5 ~ 13.3

[Deceleration Control: OFF]
0.75 ~ 13.3
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV150B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Equipped - 150 lb-in260 lb-in - [Deceleration Control: ON]
2 ~ 10.6

[Deceleration Control: OFF]
0.6 ~ 10.6
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV180B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 180 lb-in260 lb-in - [Deceleration Control: ON]
1.6 ~ 8.8

[Deceleration Control: OFF]
0.5 ~ 8.8
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV250B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Equipped - 250 lb-in260 lb-in - [Deceleration Control: ON]
1.2 ~ 6.4

[Deceleration Control: OFF]
0.36 ~ 6.4
Request Quote - CAD Icon (for items table)
SCM540GV-UAM / 5GV300B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Equipped - 260 lb-in - [Deceleration Control: ON]
1 ~ 5.3

[Deceleration Control: OFF]
0.3 ~ 5.3
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV7.5B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Equipped - 8.4 lb-in19.40 lb-in - [Deceleration Control: ON]
40 ~ 186 [50 Hz]
40 ~ 213 [60 Hz]

[Deceleration Control: OFF]
12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV9B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Equipped - 9.70 lb-in23 lb-in - [Deceleration Control: ON]
33 ~ 155 [50 Hz]
33 ~ 177 [60 Hz]

[Deceleration Control: OFF]
10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV12.5B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Equipped - 14.1 lb-in31 lb-in - [Deceleration Control: ON]
24 ~ 112 [50 Hz]
24 ~ 128 [60 Hz]

[Deceleration Control: OFF]
7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV15B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Equipped - 16.8 lb-in38 lb-in - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV18B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Equipped - 20 lb-in46 lb-in - [Deceleration Control: ON]
16 ~ 77 [50 Hz]
16 ~ 88 [60 Hz]

[Deceleration Control: OFF]
5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV25B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Equipped - 26 lb-in61 lb-in - [Deceleration Control: ON]
12 ~ 56 [50 Hz]
12 ~ 64 [60 Hz]

[Deceleration Control: OFF]
3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV30B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Equipped - 31 lb-in73 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV36B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Equipped - 38 lb-in87 lb-in - [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Equipped - 53 lb-in122 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV60B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 63 lb-in146 lb-in - [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV75B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Equipped - 79 lb-in182 lb-in - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV90B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 95 lb-in210 lb-in - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Equipped - 106 lb-in240 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV120B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Equipped - 120 lb-in260 lb-in - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV150B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Equipped - 150 lb-in260 lb-in - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
Request Quote - CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »