Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM540GV-ECM / 5GV180B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 20.4 N·m30 N·m - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$393.00 -
SCM540GV-ECM / 5GV250B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Equipped - 28.4 N·m30 N·m - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$473.00 -
SCM540GV-ECM / 5GV300B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Equipped - 30 N·m - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
$473.00 -
SCM540A-UA - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 10 mm - Not Equipped - 0.32 N·m - 90 ~ 1600 $134.00 -
SCM540A-EC - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - Not Equipped - 0.32 N·m - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
$140.00 -
SCM540KUA / 5H10B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 1.6 N·m - 9 ~ 160 $453.00 -
SCM540KUA / 5H15B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 2.4 N·m - 6 ~ 106 $453.00 -
SCM540KUA / 5H20B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Not Equipped - 3.2 N·m - 4.5 ~ 80 $453.00 -
SCM540KUA / 5H30B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 4.8 N·m - 3 ~ 53 $453.00 -
SCM540KUA / 5H50B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 8 N·m - 1.8 ~ 32 $453.00 -
SCM540KUA / 5H100B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 17.6 N·m - 0.9 ~ 16 $487.00 -
SCM540KUA / 5H200B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Not Equipped - 35.2 N·m - 0.5 ~ 8 $487.00 -
SCM540KUAM / 5H10B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Equipped - 1.6 N·m - [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
$596.00 -
SCM540KUAM / 5H15B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Equipped - 2.4 N·m - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
$596.00 -
SCM540KUAM / 5H20B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Equipped - 3.2 N·m - [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
$596.00 -
SCM540KUAM / 5H30B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Equipped - 4.8 N·m - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
$596.00 -
SCM540KUAM / 5H50B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Equipped - 8 N·m - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
$596.00 -
SCM540KUAM / 5H100B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 17.6 N·m - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
$630.00 -
SCM540KUAM / 5H200B - 90 mm - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 35.2 N·m - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$630.00 -
SCM540KEC / 5H10B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 1.6 N·m - 9 ~ 160 $457.00 -
SCM540KEC / 5H15B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 2.4 N·m - 6 ~ 106 $457.00 -
SCM540KEC / 5H20B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Not Equipped - 3.2 N·m - 4.5 ~ 80 $457.00 -
SCM540KEC / 5H30B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 4.8 N·m - 3 ~ 53 $457.00 -
SCM540KEC / 5H50B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 8 N·m - 1.8 ~ 32 $457.00 -
SCM540KEC / 5H100B - 90 mm - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 17.6 N·m - 0.9 ~ 16 $491.00 -
Unit of Measure
« 16 17 18 19 20 »