Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM540GV-ECM / 5GV180B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 180 lb-in260 lb-in - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV250B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Equipped - 250 lb-in260 lb-in - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540GV-ECM / 5GV300B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Equipped - 260 lb-in - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540A-UA - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 10 mm - Not Equipped - 2.81 lb-in - 90 ~ 1600 Request Quote - CAD Icon (for items table)
SCM540A-EC - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 10 mm - Not Equipped - 2.81 lb-in - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540KUA / 5H10B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 14.1 lb-in - 9 ~ 160 Request Quote - CAD Icon (for items table)
SCM540KUA / 5H15B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 21 lb-in - 6 ~ 106 Request Quote - CAD Icon (for items table)
SCM540KUA / 5H20B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Not Equipped - 28 lb-in - 4.5 ~ 80 Request Quote - CAD Icon (for items table)
SCM540KUA / 5H30B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 42 lb-in - 3 ~ 53 Request Quote - CAD Icon (for items table)
SCM540KUA / 5H50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 70 lb-in - 1.8 ~ 32 Request Quote - CAD Icon (for items table)
SCM540KUA / 5H100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 155 lb-in - 0.9 ~ 16 Request Quote - CAD Icon (for items table)
SCM540KUA / 5H200B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Not Equipped - 310 lb-in - 0.5 ~ 8 Request Quote - CAD Icon (for items table)
SCM540KUAM / 5H10B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Equipped - 14.1 lb-in - [Deceleration Control: ON]
30 ~ 160

[Deceleration Control: OFF]
9 ~ 160
Request Quote - CAD Icon (for items table)
SCM540KUAM / 5H15B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Equipped - 21 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
Request Quote - CAD Icon (for items table)
SCM540KUAM / 5H20B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Equipped - 28 lb-in - [Deceleration Control: ON]
15 ~ 80

[Deceleration Control: OFF]
4.5 ~ 80
Request Quote - CAD Icon (for items table)
SCM540KUAM / 5H30B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Equipped - 42 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
Request Quote - CAD Icon (for items table)
SCM540KUAM / 5H50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Equipped - 70 lb-in - [Deceleration Control: ON]
6 ~ 32

[Deceleration Control: OFF]
1.8 ~ 32
Request Quote - CAD Icon (for items table)
SCM540KUAM / 5H100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Equipped - 155 lb-in - [Deceleration Control: ON]
3 ~ 16

[Deceleration Control: OFF]
0.9 ~ 16
Request Quote - CAD Icon (for items table)
SCM540KUAM / 5H200B - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - 15 mm - Equipped - 310 lb-in - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
Request Quote - CAD Icon (for items table)
SCM540KEC / 5H10B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - 15 mm - Not Equipped - 14.1 lb-in - 9 ~ 160 Request Quote - CAD Icon (for items table)
SCM540KEC / 5H15B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - Not Equipped - 21 lb-in - 6 ~ 106 Request Quote - CAD Icon (for items table)
SCM540KEC / 5H20B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - 15 mm - Not Equipped - 28 lb-in - 4.5 ~ 80 Request Quote - CAD Icon (for items table)
SCM540KEC / 5H30B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - 15 mm - Not Equipped - 42 lb-in - 3 ~ 53 Request Quote - CAD Icon (for items table)
SCM540KEC / 5H50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - 15 mm - Not Equipped - 70 lb-in - 1.8 ~ 32 Request Quote - CAD Icon (for items table)
SCM540KEC / 5H100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - 15 mm - Not Equipped - 155 lb-in - 0.9 ~ 16 Request Quote - CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »