ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM540KEC / 5H200B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 15 mm | - Not Equipped | - 310 lb-in | - 0.5 ~ 8 | Request Quote |
-
|
| SCM540KECM / 5H10B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 15 mm | - Equipped | - 14.1 lb-in |
-
[Deceleration Control: ON] 30 ~ 140 [50 Hz] 30 ~ 160 [60 Hz] [Deceleration Control: OFF] 9 ~ 140 [50 Hz] 9 ~ 160 [60 Hz] |
Request Quote |
-
|
| SCM540KECM / 5H15B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 15 mm | - Equipped | - 21 lb-in |
-
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
Request Quote |
-
|
| SCM540KECM / 5H20B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 15 mm | - Equipped | - 28 lb-in |
-
[Deceleration Control: ON] 15 ~ 70 [50 Hz] 15 ~ 80 [60 Hz] [Deceleration Control: OFF] 4.5 ~ 70 [50 Hz] 4.5 ~ 80 [60 Hz] |
Request Quote |
-
|
| SCM540KECM / 5H30B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 15 mm | - Equipped | - 42 lb-in |
-
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
Request Quote |
-
|
| SCM540KECM / 5H50B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 15 mm | - Equipped | - 70 lb-in |
-
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
Request Quote |
-
|
| SCM540KECM / 5H100B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 15 mm | - Equipped | - 155 lb-in |
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
Request Quote |
-
|
| SCM540KECM / 5H200B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 15 mm | - Equipped | - 310 lb-in |
-
[Deceleration Control: ON] 1.5 ~ 7 [50 Hz] 1.5 ~ 8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7 [50 Hz] 0.5 ~ 8 [60 Hz] |
Request Quote |
-
|
| SCM540KUA / 5L10B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 10 :1 | - 18 mm | - Not Equipped | - 14.1 lb-in | - 9 ~ 160 | Request Quote |
-
|
| SCM540KUA / 5L15B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 21 lb-in | - 6 ~ 106 | Request Quote |
-
|
| SCM540KUA / 5L20B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 20 :1 | - 18 mm | - Not Equipped | - 28 lb-in | - 4.5 ~ 80 | Request Quote |
-
|
| SCM540KUA / 5L30B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 42 lb-in | - 3 ~ 53 | Request Quote |
-
|
| SCM540KUA / 5L50B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 70 lb-in | - 1.8 ~ 32 | Request Quote |
-
|
| SCM540KUA / 5L100B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 100 :1 | - 18 mm | - Not Equipped | - 155 lb-in | - 0.9 ~ 16 | Request Quote |
-
|
| SCM540KUA / 5L200B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 200 :1 | - 18 mm | - Not Equipped | - 310 lb-in | - 0.5 ~ 8 | Request Quote |
-
|
| SCM540KUAM / 5L10B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 10 :1 | - 18 mm | - Equipped | - 14.1 lb-in |
-
[Deceleration Control: ON] 30 ~ 160 [Deceleration Control: OFF] 9 ~ 160 |
Request Quote |
-
|
| SCM540KUAM / 5L15B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 15 :1 | - 18 mm | - Equipped | - 21 lb-in |
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
Request Quote |
-
|
| SCM540KUAM / 5L20B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 20 :1 | - 18 mm | - Equipped | - 28 lb-in |
-
[Deceleration Control: ON] 15 ~ 80 [Deceleration Control: OFF] 4.5 ~ 80 |
Request Quote |
-
|
| SCM540KUAM / 5L30B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 30 :1 | - 18 mm | - Equipped | - 42 lb-in |
-
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
Request Quote |
-
|
| SCM540KUAM / 5L50B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 50 :1 | - 18 mm | - Equipped | - 70 lb-in |
-
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
Request Quote |
-
|
| SCM540KUAM / 5L100B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 100 :1 | - 18 mm | - Equipped | - 155 lb-in |
-
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
Request Quote |
-
|
| SCM540KUAM / 5L200B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 200 :1 | - 18 mm | - Equipped | - 310 lb-in |
-
[Deceleration Control: ON] 1.5 ~ 8 [Deceleration Control: OFF] 0.5 ~ 8 |
Request Quote |
-
|
| SCM540KEC / 5L10B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 10 :1 | - 18 mm | - Not Equipped | - 14.1 lb-in | - 9 ~ 160 | Request Quote |
-
|
| SCM540KEC / 5L15B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 21 lb-in | - 6 ~ 106 | Request Quote |
-
|
| SCM540KEC / 5L20B | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Right-Angle Solid Shaft (Stainless Steel) Gearhead | - 20 :1 | - 18 mm | - Not Equipped | - 28 lb-in | - 4.5 ~ 80 | Request Quote |
-
|