Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM540KEC / 5L30B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 18 mm - Not Equipped - 42 lb-in - 3 ~ 53 Request Quote - CAD Icon (for items table)
SCM540KEC / 5L50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 18 mm - Not Equipped - 70 lb-in - 1.8 ~ 32 Request Quote - CAD Icon (for items table)
SCM540KEC / 5L100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 18 mm - Not Equipped - 155 lb-in - 0.9 ~ 16 Request Quote - CAD Icon (for items table)
SCM540KEC / 5L200B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 18 mm - Not Equipped - 310 lb-in - 0.5 ~ 8 Request Quote - CAD Icon (for items table)
SCM540KECM / 5L10B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 18 mm - Equipped - 14.1 lb-in - [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540KECM / 5L15B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 15 :1 - 18 mm - Equipped - 21 lb-in - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540KECM / 5L20B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 20 :1 - 18 mm - Equipped - 28 lb-in - [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540KECM / 5L30B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 18 mm - Equipped - 42 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540KECM / 5L50B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 18 mm - Equipped - 70 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540KECM / 5L100B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 18 mm - Equipped - 155 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM540KECM / 5L200B - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 18 mm - Equipped - 310 lb-in - [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH5B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 19.40 lb-in - 18 ~ 320 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH6B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 23 lb-in - 15 ~ 266 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH7.5B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 29 lb-in - 12 ~ 213 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH9B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 35 lb-in - 10 ~ 177 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH12.5B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 48 lb-in - 7.2 ~ 128 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH15B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 58 lb-in - 6 ~ 106 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH18B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 69 lb-in - 5 ~ 88 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH25B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 92 lb-in - 3.6 ~ 64 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH30B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 111 lb-in - 3 ~ 53 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH36B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 134 lb-in - 2.5 ~ 44 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH50B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 186 lb-in - 1.8 ~ 32 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH60B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 220 lb-in - 1.5 ~ 26 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH75B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 260 lb-in - 1.2 ~ 21 Request Quote - CAD Icon (for items table)
SCM560GVH-UA / 5GVH90B - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 260 lb-in - 1 ~ 17.7 Request Quote - CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »