Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 16 17 18 19 20 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM560GVH-UA / 5GVH100B - 90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 30 N·m - 0.9 ~ 16 $299.00 -
SCM560GVH-UA / 5GVH120B - 90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 30 N·m - 0.75 ~ 13.3 $312.00 -
SCM560GVH-UA / 5GVH150B - 90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 30 N·m - 0.6 ~ 10.6 $312.00 -
SCM560GVH-UA / 5GVH180B - 90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 30 N·m - 0.5 ~ 8.8 $312.00 -
SCM560GVH-UA / 5GVH250B - 90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Not Equipped - 30 N·m - 0.36 ~ 6.4 $353.00 -
SCM560GVH-UA / 5GVH300B - 90 mm - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Not Equipped - 30 N·m - 0.3 ~ 5.3 $353.00 -
SCM560GVH-EC / 5GVH5B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 2.20 N·m - 18 ~ 280 [50 Hz]
18 ~ 320 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH6B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 2.60 N·m - 15 ~ 233 [50 Hz]
15 ~ 266 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH7.5B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 3.30 N·m - 12 ~ 186 [50 Hz]
12 ~ 213 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH9B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 4 N·m - 10 ~ 155 [50 Hz]
10 ~ 177 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH12.5B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 5.50 N·m - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH15B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 6.60 N·m - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH18B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 7.90 N·m - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
$293.00 -
SCM560GVH-EC / 5GVH25B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 10.50 N·m - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH30B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 12.60 N·m - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH36B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 15.20 N·m - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH50B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 21.10 N·m - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH60B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Not Equipped - 25.30 N·m - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH75B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Not Equipped - 30 N·m - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH90B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Not Equipped - 30 N·m - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH100B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Not Equipped - 30 N·m - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$305.00 -
SCM560GVH-EC / 5GVH120B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Not Equipped - 30 N·m - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
$318.00 -
SCM560GVH-EC / 5GVH150B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Not Equipped - 30 N·m - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
$318.00 -
SCM560GVH-EC / 5GVH180B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Not Equipped - 30 N·m - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
$318.00 -
SCM560GVH-EC / 5GVH250B - 90 mm - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Not Equipped - 30 N·m - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
$359.00 -
Unit of Measure
« 16 17 18 19 20 »