Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
1 2 3 4 5 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM26GV-EC / 2GV12.5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Not Equipped - 4.6 lb-in4.90 lb-in - 7.2 ~ 112 [50 Hz]
7.2 ~ 128 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV15B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Not Equipped - 5.4 lb-in6 lb-in - 6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV18B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Not Equipped - 6.6 lb-in7.1 lb-in - 5 ~ 77 [50 Hz]
5 ~ 88 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV25B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Not Equipped - 8.8 lb-in9.70 lb-in - 3.6 ~ 56 [50 Hz]
3.6 ~ 64 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV30B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Not Equipped - 10.6 lb-in11.5 lb-in - 3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV36B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Not Equipped - 12.30 lb-in13.2 lb-in - 2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV50B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 10 mm - Not Equipped - 17.70 lb-in19.40 lb-in - 1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV60B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 10 mm - Not Equipped - 21 lb-in23 lb-in - 1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV75B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 10 mm - Not Equipped - 26 lb-in28 lb-in - 1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV90B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 10 mm - Not Equipped - 31 lb-in34 lb-in - 1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV100B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 10 mm - Not Equipped - 35 lb-in38 lb-in - 0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV120B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 10 mm - Not Equipped - 41 lb-in46 lb-in - 0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV150B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 10 mm - Not Equipped - 49 lb-in53 lb-in - 0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV180B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 10 mm - Not Equipped - 53 lb-in - 0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV250B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 10 mm - Not Equipped - 53 lb-in - 0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV300B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 10 mm - Not Equipped - 53 lb-in - 0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-EC / 2GV360B - 2.36 in - 6 W (1/125 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 10 mm - Not Equipped - 53 lb-in - 0.25 ~ 3.8 [50 Hz]
0.25 ~ 4.4 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV7.5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 10 mm - Equipped - 1.77 lb-in3 lb-in - [Deceleration Control: ON]
40 ~ 213

[Deceleration Control: OFF]
12 ~ 213
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV9B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 10 mm - Equipped - 2.10 lb-in3.6 lb-in - [Deceleration Control: ON]
33 ~ 177

[Deceleration Control: OFF]
10 ~ 177
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV12.5B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 10 mm - Equipped - 3 lb-in4.90 lb-in - [Deceleration Control: ON]
24 ~ 128

[Deceleration Control: OFF]
7.2 ~ 128
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV15B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - Equipped - 3.6 lb-in6 lb-in - [Deceleration Control: ON]
20 ~ 106

[Deceleration Control: OFF]
6 ~ 106
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV18B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 10 mm - Equipped - 4.30 lb-in7.1 lb-in - [Deceleration Control: ON]
16 ~ 88

[Deceleration Control: OFF]
5 ~ 88
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV25B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 10 mm - Equipped - 6 lb-in9.70 lb-in - [Deceleration Control: ON]
12 ~ 64

[Deceleration Control: OFF]
3.6 ~ 64
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV30B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 10 mm - Equipped - 6.8 lb-in11.5 lb-in - [Deceleration Control: ON]
10 ~ 53

[Deceleration Control: OFF]
3 ~ 53
Request Quote - CAD Icon (for items table)
SCM26GV-UAM / 2GV36B - 2.36 in - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 10 mm - Equipped - 8.2 lb-in13.2 lb-in - [Deceleration Control: ON]
8.3 ~ 44

[Deceleration Control: OFF]
2.5 ~ 44
Request Quote - CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »