ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM560GVH-EC / 5GVH300B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Not Equipped | - 30 N·m |
-
0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$359.00 |
-
|
| SCM560GVH-UAM / 5GVH7.5B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Equipped | - 1.40 N·m3.30 N·m |
-
[Deceleration Control: ON] 40 ~ 213 [Deceleration Control: OFF] 12 ~ 213 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH9B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Equipped | - 1.70 N·m4 N·m |
-
[Deceleration Control: ON] 33 ~ 177 [Deceleration Control: OFF] 10 ~ 177 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH12.5B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Equipped | - 2.4 N·m5.50 N·m |
-
[Deceleration Control: ON] 24 ~ 128 [Deceleration Control: OFF] 7.2 ~ 128 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH15B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Equipped | - 2.80 N·m6.60 N·m |
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH18B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Equipped | - 3.40 N·m7.90 N·m |
-
[Deceleration Control: ON] 16 ~ 88 [Deceleration Control: OFF] 5 ~ 88 |
$440.00 |
-
|
| SCM560GVH-UAM / 5GVH25B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Equipped | - 4.5 N·m10.50 N·m |
-
[Deceleration Control: ON] 12 ~ 64 [Deceleration Control: OFF] 3.6 ~ 64 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH30B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Equipped | - 5.40 N·m12.60 N·m |
-
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH36B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Equipped | - 6.50 N·m15.20 N·m |
-
[Deceleration Control: ON] 8.3 ~ 44 [Deceleration Control: OFF] 2.5 ~ 44 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH50B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Equipped | - 9 N·m21.10 N·m |
-
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH60B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Equipped | - 10.8 N·m25.30 N·m |
-
[Deceleration Control: ON] 5 ~ 26 [Deceleration Control: OFF] 1.5 ~ 26 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH75B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Equipped | - 13.50 N·m30 N·m |
-
[Deceleration Control: ON] 4 ~ 21 [Deceleration Control: OFF] 1.2 ~ 21 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH90B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Equipped | - 16.3 N·m30 N·m |
-
[Deceleration Control: ON] 3.3 ~ 17.7 [Deceleration Control: OFF] 1 ~ 17.7 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH100B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Equipped | - 18.1 N·m30 N·m |
-
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$452.00 |
-
|
| SCM560GVH-UAM / 5GVH120B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Equipped | - 20.4 N·m30 N·m |
-
[Deceleration Control: ON] 2.5 ~ 13.3 [Deceleration Control: OFF] 0.75 ~ 13.3 |
$465.00 |
-
|
| SCM560GVH-UAM / 5GVH150B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Equipped | - 25.5 N·m30 N·m |
-
[Deceleration Control: ON] 2 ~ 10.6 [Deceleration Control: OFF] 0.6 ~ 10.6 |
$465.00 |
-
|
| SCM560GVH-UAM / 5GVH180B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Equipped | - 30 N·m |
-
[Deceleration Control: ON] 1.6 ~ 8.8 [Deceleration Control: OFF] 0.5 ~ 8.8 |
$465.00 |
-
|
| SCM560GVH-UAM / 5GVH250B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Equipped | - 30 N·m |
-
[Deceleration Control: ON] 1.2 ~ 6.4 [Deceleration Control: OFF] 0.36 ~ 6.4 |
$506.00 |
-
|
| SCM560GVH-UAM / 5GVH300B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Equipped | - 30 N·m |
-
[Deceleration Control: ON] 1 ~ 5.3 [Deceleration Control: OFF] 0.3 ~ 5.3 |
$506.00 |
-
|
| SCM560GVH-ECM / 5GVH7.5B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Equipped | - 1.40 N·m3.30 N·m |
-
[Deceleration Control: ON] 40 ~ 186 [50 Hz] 40 ~ 213 [60 Hz] [Deceleration Control: OFF] 12 ~ 186 [50 Hz] 12 ~ 213 [60 Hz] |
$445.00 |
-
|
| SCM560GVH-ECM / 5GVH9B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Equipped | - 1.70 N·m4 N·m |
-
[Deceleration Control: ON] 33 ~ 155 [50 Hz] 33 ~ 177 [60 Hz] [Deceleration Control: OFF] 10 ~ 155 [50 Hz] 10 ~ 177 [60 Hz] |
$445.00 |
-
|
| SCM560GVH-ECM / 5GVH12.5B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Equipped | - 2.4 N·m5.50 N·m |
-
[Deceleration Control: ON] 24 ~ 112 [50 Hz] 24 ~ 128 [60 Hz] [Deceleration Control: OFF] 7.2 ~ 112 [50 Hz] 7.2 ~ 128 [60 Hz] |
$445.00 |
-
|
| SCM560GVH-ECM / 5GVH15B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Equipped | - 2.80 N·m6.60 N·m |
-
[Deceleration Control: ON] 20 ~ 93 [50 Hz] 20 ~ 106 [60 Hz] [Deceleration Control: OFF] 6 ~ 93 [50 Hz] 6 ~ 106 [60 Hz] |
$445.00 |
-
|
| SCM560GVH-ECM / 5GVH18B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Equipped | - 3.40 N·m7.90 N·m |
-
[Deceleration Control: ON] 16 ~ 77 [50 Hz] 16 ~ 88 [60 Hz] [Deceleration Control: OFF] 5 ~ 77 [50 Hz] 5 ~ 88 [60 Hz] |
$445.00 |
-
|
| SCM560GVH-ECM / 5GVH25B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Equipped | - 4.5 N·m10.50 N·m |
-
[Deceleration Control: ON] 12 ~ 56 [50 Hz] 12 ~ 64 [60 Hz] [Deceleration Control: OFF] 3.6 ~ 56 [50 Hz] 3.6 ~ 64 [60 Hz] |
$457.00 |
-
|