ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM560GVH-ECM / 5GVH30B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Equipped | - 5.40 N·m12.60 N·m |
-
[Deceleration Control: ON] 10 ~ 46 [50 Hz] 10 ~ 53 [60 Hz] [Deceleration Control: OFF] 3 ~ 46 [50 Hz] 3 ~ 53 [60 Hz] |
$457.00 |
-
|
| SCM560GVH-ECM / 5GVH36B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Equipped | - 6.50 N·m15.20 N·m |
-
[Deceleration Control: ON] 8.3 ~ 38 [50 Hz] 8.3 ~ 44 [60 Hz] [Deceleration Control: OFF] 2.5 ~ 38 [50 Hz] 2.5 ~ 44 [60 Hz] |
$457.00 |
-
|
| SCM560GVH-ECM / 5GVH50B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Equipped | - 9 N·m21.10 N·m |
-
[Deceleration Control: ON] 6 ~ 28 [50 Hz] 6 ~ 32 [60 Hz] [Deceleration Control: OFF] 1.8 ~ 28 [50 Hz] 1.8 ~ 32 [60 Hz] |
$457.00 |
-
|
| SCM560GVH-ECM / 5GVH60B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Equipped | - 10.8 N·m25.30 N·m |
-
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$457.00 |
-
|
| SCM560GVH-ECM / 5GVH75B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Equipped | - 13.50 N·m30 N·m |
-
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$457.00 |
-
|
| SCM560GVH-ECM / 5GVH90B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Equipped | - 16.3 N·m30 N·m |
-
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$457.00 |
-
|
| SCM560GVH-ECM / 5GVH100B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Equipped | - 18.1 N·m30 N·m |
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$457.00 |
-
|
| SCM560GVH-ECM / 5GVH120B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Equipped | - 20.4 N·m30 N·m |
-
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$470.00 |
-
|
| SCM560GVH-ECM / 5GVH150B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Equipped | - 25.5 N·m30 N·m |
-
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$470.00 |
-
|
| SCM560GVH-ECM / 5GVH180B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Equipped | - 30 N·m |
-
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$470.00 |
-
|
| SCM560GVH-ECM / 5GVH250B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Equipped | - 30 N·m |
-
[Deceleration Control: ON] 1.2 ~ 5.6 [50 Hz] 1.2 ~ 6.4 [60 Hz] [Deceleration Control: OFF] 0.36 ~ 5.6 [50 Hz] 0.36 ~ 6.4 [60 Hz] |
$511.00 |
-
|
| SCM560GVH-ECM / 5GVH300B | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Equipped | - 30 N·m |
-
[Deceleration Control: ON] 1 ~ 4.6 [50 Hz] 1 ~ 5.3 [60 Hz] [Deceleration Control: OFF] 0.3 ~ 4.6 [50 Hz] 0.3 ~ 5.3 [60 Hz] |
$511.00 |
-
|
| SCM560A-UA | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Not Equipped | - 0.49 N·m | - 90 ~ 1600 | $154.00 |
-
|
| SCM560A-EC | - 90 mm | - 60 W (1/12 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Not Equipped | - 0.49 N·m |
-
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$160.00 |
-
|
| SCM590GVR-UA / 5GVR5B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Not Equipped | - 3.30 N·m | - 18 ~ 320 | $309.00 |
-
|
| SCM590GVR-UA / 5GVR6B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Not Equipped | - 3.90 N·m | - 15 ~ 266 | $309.00 |
-
|
| SCM590GVR-UA / 5GVR7.5B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Not Equipped | - 4.9 N·m | - 12 ~ 213 | $309.00 |
-
|
| SCM590GVR-UA / 5GVR9B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Not Equipped | - 5.90 N·m | - 10 ~ 177 | $309.00 |
-
|
| SCM590GVR-UA / 5GVR12.5B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Not Equipped | - 8.2 N·m | - 7.2 ~ 128 | $309.00 |
-
|
| SCM590GVR-UA / 5GVR15B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Not Equipped | - 9.9 N·m | - 6 ~ 106 | $309.00 |
-
|
| SCM590GVR-UA / 5GVR18B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Not Equipped | - 11.3 N·m | - 5 ~ 88 | $309.00 |
-
|
| SCM590GVR-UA / 5GVR25B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Not Equipped | - 15.7 N·m | - 3.6 ~ 64 | $333.00 |
-
|
| SCM590GVR-UA / 5GVR30B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Not Equipped | - 18.8 N·m | - 3 ~ 53 | $333.00 |
-
|
| SCM590GVR-UA / 5GVR36B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Not Equipped | - 22.6 N·m | - 2.5 ~ 44 | $333.00 |
-
|
| SCM590GVR-UA / 5GVR50B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Not Equipped | - 31.4 N·m | - 1.8 ~ 32 | $333.00 |
-
|