Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 21 22 23 24 25 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM560GVH-ECM / 5GVH30B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Equipped - 47 lb-in111 lb-in - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH36B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Equipped - 57 lb-in134 lb-in - [Deceleration Control: ON]
8.3 ~ 38 [50 Hz]
8.3 ~ 44 [60 Hz]

[Deceleration Control: OFF]
2.5 ~ 38 [50 Hz]
2.5 ~ 44 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH50B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Equipped - 79 lb-in186 lb-in - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH60B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Equipped - 95 lb-in220 lb-in - [Deceleration Control: ON]
5 ~ 23 [50 Hz]
5 ~ 26 [60 Hz]

[Deceleration Control: OFF]
1.5 ~ 23 [50 Hz]
1.5 ~ 26 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH75B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Equipped - 119 lb-in260 lb-in - [Deceleration Control: ON]
4 ~ 18.6 [50 Hz]
4 ~ 21 [60 Hz]

[Deceleration Control: OFF]
1.2 ~ 18.6 [50 Hz]
1.2 ~ 21 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH90B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Equipped - 144 lb-in260 lb-in - [Deceleration Control: ON]
3.3 ~ 15.5 [50 Hz]
3.3 ~ 17.7 [60 Hz]

[Deceleration Control: OFF]
1 ~ 15.5 [50 Hz]
1 ~ 17.7 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH100B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Equipped - 160 lb-in260 lb-in - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH120B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Equipped - 180 lb-in260 lb-in - [Deceleration Control: ON]
2.5 ~ 11.6 [50 Hz]
2.5 ~ 13.3 [60 Hz]

[Deceleration Control: OFF]
0.75 ~ 11.6 [50 Hz]
0.75 ~ 13.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH150B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Equipped - 220 lb-in260 lb-in - [Deceleration Control: ON]
2 ~ 9.3 [50 Hz]
2 ~ 10.6 [60 Hz]

[Deceleration Control: OFF]
0.6 ~ 9.3 [50 Hz]
0.6 ~ 10.6 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH180B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Equipped - 260 lb-in - [Deceleration Control: ON]
1.6 ~ 7.7 [50 Hz]
1.6 ~ 8.8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7.7 [50 Hz]
0.5 ~ 8.8 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH250B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Equipped - 260 lb-in - [Deceleration Control: ON]
1.2 ~ 5.6 [50 Hz]
1.2 ~ 6.4 [60 Hz]

[Deceleration Control: OFF]
0.36 ~ 5.6 [50 Hz]
0.36 ~ 6.4 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560GVH-ECM / 5GVH300B - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Equipped - 260 lb-in - [Deceleration Control: ON]
1 ~ 4.6 [50 Hz]
1 ~ 5.3 [60 Hz]

[Deceleration Control: OFF]
0.3 ~ 4.6 [50 Hz]
0.3 ~ 5.3 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM560A-UA - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Round Shaft (No Gearhead) - - 12 mm - Not Equipped - 4.31 lb-in - 90 ~ 1600 Request Quote - CAD Icon (for items table)
SCM560A-EC - 3.54 in - 60 W (1/12 HP) - Single-Phase 220/230 VAC - Round Shaft (No Gearhead) - - 12 mm - Not Equipped - 4.31 lb-in - 90 ~ 1400 [50 Hz]
90 ~ 1600 [60 Hz]
Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR5B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Not Equipped - 29 lb-in - 18 ~ 320 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR6B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Not Equipped - 34 lb-in - 15 ~ 266 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR7.5B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Not Equipped - 43 lb-in - 12 ~ 213 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR9B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Not Equipped - 52 lb-in - 10 ~ 177 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR12.5B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Not Equipped - 72 lb-in - 7.2 ~ 128 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR15B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Not Equipped - 87 lb-in - 6 ~ 106 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR18B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Not Equipped - 100 lb-in - 5 ~ 88 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR25B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Not Equipped - 138 lb-in - 3.6 ~ 64 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR30B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Not Equipped - 166 lb-in - 3 ~ 53 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR36B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Not Equipped - 200 lb-in - 2.5 ~ 44 Request Quote - CAD Icon (for items table)
SCM590GVR-UA / 5GVR50B - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Not Equipped - 270 lb-in - 1.8 ~ 32 Request Quote - CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »