ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Electromagnetic Brake |
Permissible Torque |
Variable Speed Range (r/min) |
Web Price |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SCM590GVR-ECM / 5GVR60B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Equipped | - 16.50 N·m37.7 N·m |
-
[Deceleration Control: ON] 5 ~ 23 [50 Hz] 5 ~ 26 [60 Hz] [Deceleration Control: OFF] 1.5 ~ 23 [50 Hz] 1.5 ~ 26 [60 Hz] |
$492.00 |
-
|
| SCM590GVR-ECM / 5GVR75B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Equipped | - 19.4 N·m40 N·m |
-
[Deceleration Control: ON] 4 ~ 18.6 [50 Hz] 4 ~ 21 [60 Hz] [Deceleration Control: OFF] 1.2 ~ 18.6 [50 Hz] 1.2 ~ 21 [60 Hz] |
$503.00 |
-
|
| SCM590GVR-ECM / 5GVR90B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Equipped | - 23.3 N·m40 N·m |
-
[Deceleration Control: ON] 3.3 ~ 15.5 [50 Hz] 3.3 ~ 17.7 [60 Hz] [Deceleration Control: OFF] 1 ~ 15.5 [50 Hz] 1 ~ 17.7 [60 Hz] |
$503.00 |
-
|
| SCM590GVR-ECM / 5GVR100B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Equipped | - 25.9 N·m40 N·m |
-
[Deceleration Control: ON] 3 ~ 14 [50 Hz] 3 ~ 16 [60 Hz] [Deceleration Control: OFF] 0.9 ~ 14 [50 Hz] 0.9 ~ 16 [60 Hz] |
$503.00 |
-
|
| SCM590GVR-ECM / 5GVR120B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Equipped | - 31.1 N·m40 N·m |
-
[Deceleration Control: ON] 2.5 ~ 11.6 [50 Hz] 2.5 ~ 13.3 [60 Hz] [Deceleration Control: OFF] 0.75 ~ 11.6 [50 Hz] 0.75 ~ 13.3 [60 Hz] |
$503.00 |
-
|
| SCM590GVR-ECM / 5GVR150B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Equipped | - 38.9 N·m40 N·m |
-
[Deceleration Control: ON] 2 ~ 9.3 [50 Hz] 2 ~ 10.6 [60 Hz] [Deceleration Control: OFF] 0.6 ~ 9.3 [50 Hz] 0.6 ~ 10.6 [60 Hz] |
$503.00 |
-
|
| SCM590GVR-ECM / 5GVR180B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Equipped | - 40 N·m |
-
[Deceleration Control: ON] 1.6 ~ 7.7 [50 Hz] 1.6 ~ 8.8 [60 Hz] [Deceleration Control: OFF] 0.5 ~ 7.7 [50 Hz] 0.5 ~ 8.8 [60 Hz] |
$503.00 |
-
|
| SCM590A-UA | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Not Equipped | - 0.73 N·m | - 90 ~ 1600 | $175.00 |
-
|
| SCM590A-EC | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Round Shaft (No Gearhead) | - | - 12 mm | - Not Equipped | - 0.73 N·m |
-
90 ~ 1400 [50 Hz] 90 ~ 1600 [60 Hz] |
$180.00 |
-
|
| SCM590KUA / 5H10B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 15 mm | - Not Equipped | - 4.1 N·m | - 9 ~ 160 | $511.00 |
-
|
| SCM590KUA / 5H15B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 15 mm | - Not Equipped | - 6.1 N·m | - 6 ~ 106 | $511.00 |
-
|
| SCM590KUA / 5H20B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 15 mm | - Not Equipped | - 8.30 N·m | - 4.5 ~ 80 | $511.00 |
-
|
| SCM590KUA / 5H30B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 15 mm | - Not Equipped | - 12.7 N·m | - 3 ~ 53 | $511.00 |
-
|
| SCM590KUA / 5H50B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 15 mm | - Not Equipped | - 20.60 N·m | - 1.8 ~ 32 | $511.00 |
-
|
| SCM590KUA / 5H100B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 15 mm | - Not Equipped | - 39.2 N·m | - 0.9 ~ 16 | $545.00 |
-
|
| SCM590KUA / 5H200B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 15 mm | - Not Equipped | - 53.9 N·m | - 0.5 ~ 8 | $545.00 |
-
|
| SCM590KUAM / 5H10B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 15 mm | - Equipped | - 4.1 N·m |
-
[Deceleration Control: ON] 30 ~ 160 [Deceleration Control: OFF] 9 ~ 160 |
$677.00 |
-
|
| SCM590KUAM / 5H15B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 15 mm | - Equipped | - 6.1 N·m |
-
[Deceleration Control: ON] 20 ~ 106 [Deceleration Control: OFF] 6 ~ 106 |
$677.00 |
-
|
| SCM590KUAM / 5H20B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - 15 mm | - Equipped | - 8.30 N·m |
-
[Deceleration Control: ON] 15 ~ 80 [Deceleration Control: OFF] 4.5 ~ 80 |
$677.00 |
-
|
| SCM590KUAM / 5H30B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - 15 mm | - Equipped | - 12.7 N·m |
-
[Deceleration Control: ON] 10 ~ 53 [Deceleration Control: OFF] 3 ~ 53 |
$677.00 |
-
|
| SCM590KUAM / 5H50B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - 15 mm | - Equipped | - 20.60 N·m |
-
[Deceleration Control: ON] 6 ~ 32 [Deceleration Control: OFF] 1.8 ~ 32 |
$677.00 |
-
|
| SCM590KUAM / 5H100B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - 15 mm | - Equipped | - 39.2 N·m |
-
[Deceleration Control: ON] 3 ~ 16 [Deceleration Control: OFF] 0.9 ~ 16 |
$711.00 |
-
|
| SCM590KUAM / 5H200B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - 15 mm | - Equipped | - 53.9 N·m |
-
[Deceleration Control: ON] 1.5 ~ 8 [Deceleration Control: OFF] 0.5 ~ 8 |
$711.00 |
-
|
| SCM590KEC / 5H10B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - 15 mm | - Not Equipped | - 4.1 N·m | - 9 ~ 160 | $518.00 |
-
|
| SCM590KEC / 5H15B | - 90 mm | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - 15 mm | - Not Equipped | - 6.1 N·m | - 6 ~ 106 | $518.00 |
-
|