Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
AC Speed Control Motors
Unit of Measure
« 26 27 28 29 30 »  

Item #

Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Electromagnetic Brake

Permissible Torque

Variable Speed Range (r/min)

Web Price

CAD

SCM590KUAM / 5L200B - 90 mm - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 18 mm - Equipped - 53.9 N·m - [Deceleration Control: ON]
1.5 ~ 8

[Deceleration Control: OFF]
0.5 ~ 8
$652.00 -
SCM590KEC / 5L10B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 18 mm - Not Equipped - 4.1 N·m - 9 ~ 160 $475.00 -
SCM590KEC / 5L15B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 15 :1 - 18 mm - Not Equipped - 6.1 N·m - 6 ~ 106 $475.00 -
SCM590KEC / 5L20B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 20 :1 - 18 mm - Not Equipped - 8.30 N·m - 4.5 ~ 80 $475.00 -
SCM590KEC / 5L30B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 18 mm - Not Equipped - 12.7 N·m - 3 ~ 53 $475.00 -
SCM590KEC / 5L50B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 18 mm - Not Equipped - 20.60 N·m - 1.8 ~ 32 $475.00 -
SCM590KEC / 5L100B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 18 mm - Not Equipped - 39.2 N·m - 0.9 ~ 16 $493.00 -
SCM590KEC / 5L200B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 18 mm - Not Equipped - 53.9 N·m - 0.5 ~ 8 $493.00 -
SCM590KECM / 5L10B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 10 :1 - 18 mm - Equipped - 4.1 N·m - [Deceleration Control: ON]
30 ~ 140 [50 Hz]
30 ~ 160 [60 Hz]

[Deceleration Control: OFF]
9 ~ 140 [50 Hz]
9 ~ 160 [60 Hz]
$641.00 -
SCM590KECM / 5L15B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 15 :1 - 18 mm - Equipped - 6.1 N·m - [Deceleration Control: ON]
20 ~ 93 [50 Hz]
20 ~ 106 [60 Hz]

[Deceleration Control: OFF]
6 ~ 93 [50 Hz]
6 ~ 106 [60 Hz]
$641.00 -
SCM590KECM / 5L20B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 20 :1 - 18 mm - Equipped - 8.30 N·m - [Deceleration Control: ON]
15 ~ 70 [50 Hz]
15 ~ 80 [60 Hz]

[Deceleration Control: OFF]
4.5 ~ 70 [50 Hz]
4.5 ~ 80 [60 Hz]
$641.00 -
SCM590KECM / 5L30B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 30 :1 - 18 mm - Equipped - 12.7 N·m - [Deceleration Control: ON]
10 ~ 46 [50 Hz]
10 ~ 53 [60 Hz]

[Deceleration Control: OFF]
3 ~ 46 [50 Hz]
3 ~ 53 [60 Hz]
$641.00 -
SCM590KECM / 5L50B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 50 :1 - 18 mm - Equipped - 20.60 N·m - [Deceleration Control: ON]
6 ~ 28 [50 Hz]
6 ~ 32 [60 Hz]

[Deceleration Control: OFF]
1.8 ~ 28 [50 Hz]
1.8 ~ 32 [60 Hz]
$641.00 -
SCM590KECM / 5L100B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 100 :1 - 18 mm - Equipped - 39.2 N·m - [Deceleration Control: ON]
3 ~ 14 [50 Hz]
3 ~ 16 [60 Hz]

[Deceleration Control: OFF]
0.9 ~ 14 [50 Hz]
0.9 ~ 16 [60 Hz]
$659.00 -
SCM590KECM / 5L200B - 90 mm - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Right-Angle Solid Shaft (Stainless Steel) Gearhead - 200 :1 - 18 mm - Equipped - 53.9 N·m - [Deceleration Control: ON]
1.5 ~ 7 [50 Hz]
1.5 ~ 8 [60 Hz]

[Deceleration Control: OFF]
0.5 ~ 7 [50 Hz]
0.5 ~ 8 [60 Hz]
$659.00 -
SCM26GV-UA / 2GV5A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/8 in. - Not Equipped - 0.23 N·m - 18 ~ 320 $177.00 -
SCM26GV-UA / 2GV6A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/8 in. - Not Equipped - 0.27 N·m - 15 ~ 266 $177.00 -
SCM26GV-UA / 2GV7.5A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/8 in. - Not Equipped - 0.34 N·m - 12 ~ 213 $177.00 -
SCM26GV-UA / 2GV9A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/8 in. - Not Equipped - 0.41 N·m - 10 ~ 177 $177.00 -
SCM26GV-UA / 2GV12.5A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/8 in. - Not Equipped - 0.56 N·m - 7.2 ~ 128 $177.00 -
SCM26GV-UA / 2GV15A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 in. - Not Equipped - 0.68 N·m - 6 ~ 106 $177.00 -
SCM26GV-UA / 2GV18A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/8 in. - Not Equipped - 0.81 N·m - 5 ~ 88 $177.00 -
SCM26GV-UA / 2GV25A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/8 in. - Not Equipped - 1.10 N·m - 3.6 ~ 64 $186.00 -
SCM26GV-UA / 2GV30A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/8 in. - Not Equipped - 1.3 N·m - 3 ~ 53 $186.00 -
SCM26GV-UA / 2GV36A - 60 mm - 6 W (1/125 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/8 in. - Not Equipped - 1.5 N·m - 2.5 ~ 44 $186.00 -
Unit of Measure
« 26 27 28 29 30 »